Full performance under the harshest environmental conditions with reliable performance against shock, vibration and airborne particles. Traco Power offer a wide selection of DC/DC converters that meet the stringent requirements for mobile and stationary railway applications in accordance to EN50155 standard: Increased EMC immunity against surge, burst, radiated and conducted disturbances.
Features and Benefits
4:1 and ultra wide 12:1 converter available
EN50155 railway approvals
Extended temperature range: –40 °C to +85 °C
Ruggedized designs, EN61373 compliant for shock & vibration
Ultra wide input voltage range: 9 – 36, 18 – 75, 43 – 160, 14 – 160 VDC
Suitable for applications in harsh environments
RIA 12 surge filters
3-year warranty
Applications
For all applications in harsh enviroments
For all applications where absolutely reliable and safe products are needed