The TSP series comprises high performance DIN-rail mount power supplies designed for reliable operation under difficult factory floor conditions. High immunity against electrical disturbances and rugged metal casing make these modules the best choice to power sensitive loads in industrial process systems, machine toolsor other demanding industrial applications. They provide a DC-OK signal and external shut down function. Detachable screw terminal blocks make the connection easy.
This power supply line is accompanied by a wide range of function modules for reliable system solutions:
- Redundancy modules for true current sharing in parallel operation and for redundant systems.
- Battery controller modules to configure high reliable UPS systems for 12, 24 and 48 VDC. Selection of battery packs available.
- Buffer modules for protection against short time AC power loss. Maintenance free! No batteries required.
Rugged metal case for harsh industrial environments
Shock and vibration proof
Worlwide Safety approval package.
Power OK signal, Remote On/Off
Model TSP 090-124N meets NEC class 2
Industrial operating temperature range: –25°C to +70°C
Adjustable output voltage
Protection against short-circuit, overvoltage and over-temperature
Power OK signal, Remote On/Off
Wall mounting (opt.)
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration.
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
80-480 Watt AC/DC, industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, metal case, DIN-Rail
180-600 Watt AC/DC power supply, industrial, with single- and two phase wide-range input 100/230–500 VAC, rugged metal case, DIN-Rail
50-480 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
Battery controller modules (72-600 Watt), for 12, 24 and 48 VDC models, compatible with TSP series
Universal battery controller module for uninterruptable 24 VDC and 48 VDC bus voltage., metal case, DIN-Rail
Buffer module (up to 600 Watt), for any 24 VDC source, 120Ws buffer energy, compatible with TSP series
Redundancy modules (360-600 Watt), for 24 VDC models, compatible with TSP series
Decoupling module (up to 600 Watt), for 5 to 28 VDC models, compatible with TSPC series
Remote link cable (2 pin molex terminal, 0.5 m)
Wall mounting kit, metal, for TSP 360 and TSP 600 series
Wall mounting kit, metal, for TSP 70 – 180 series