The TRACOPOWER TOM series are AC/DC switching power supplies for direct PCB-mounting. A ultra compact design makes this product interesting for many applications in small industrial and consumer electronic equipments with low power requirements. A very high reliability can be guaranteed by the use of industrial quality grade components.
AC/DC open frame modul
PCB mountable with solderpins
Ultra compact dimension
Universal input 85–264 VAC
Overload protection
Conducted EMI meets EN 55022, Level B
Safety approvals to IEC/EN 60950-1,UL 60950-1
Lead free design, RoHS compliant
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
12 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount
12 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount
12 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount
12 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount
12 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount
12 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount
25 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount
25 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount
25 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount
25 Watt AC/DC power supplies, industrial, 85-264 VAC input, open frame, chassis mount
15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, PCB mount (through-hole) 1.5" x 1.0"
30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, PCB mount (through-hole) 2.74" x 1.1"