TSPC-UPS

Product

Active
Product is recommended for new designs.
Similar SeriesCompatible accessories
Keep me updated
Keep me updated on the series "TSPC-UPS"

This power supply provides an integrated professional battery management system to charge and monitor an external lead-acid battery. The result is a complete DC-UPS system in a compact housing with no additional parts needed. The external connected 12 V battery will be charged and held in charged mode by the power supply. In the event of a mains power failure the battery will supply the output power until the battery is discharged. To avoid overcharging the battery, an external temperature sensor adjusts the battery voltage automatically to the required end of charge voltage. This can extend the battery life. The battery is protected against deep discharge. Mains power and battery status are monitored regularly and failures indicated by corresponding LED’s and alarm outputs. The module also provides an external On/Off input to switch-off the battery.

Features

Compact universal power supply for uniterruptable 24 VDC output voltage

Battery protection for over voltage, deep discharge, short circuit and reverse connection

Alarm outputs for input, output and battery condition

Remote On/Off for UPS function and power supply

Controlled end of charge voltage by battery temperature sensor

International safety approval package

Suitable for various external 12 VDC lead acid batteries

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Models in Series

0/8Сравнить продукцию
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
Similar series
TIB-BCMU

Uninterruptible power supply (UPS) module, 24 VDC, metal enclosure, DIN-rail

Compatible accessories