low-profile-casing

DIN-Rail ロープロファイル

トラコパワーは、堅牢な金属ケーシングに奥行きの少ないDINレール電源を提供しています。システムアプリケーションのために、基本モデルは、真のN+1冗長動作のための内蔵機能モジュールや、DCバックアップシステムを構成するためのバッテリーコントローラに拡張することができます。
Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
6-90 W
85-264 VAC
5, 12, 24 VDC

6-90 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail

15-150 W
85-264 VAC
5, 12, 24 VDC

12-150 Watt AC/DC power supply, building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail