Para la automatización de edificios y fábricas. La carcasa de plástico de bajo perfil se adapta a los paneles de control montados en la pared. Cumple la norma UL 1310 clase II, NEC clase 2 (modelos de hasta 90 W).
6-90 Watt AC/DC power supply, household/building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail
12-150 Watt AC/DC power supply, building automation, 85-264VAC input, 3000 VAC isolation, fits into flat control panels (55 mm depth), DIN-Rail
20-240 Watt AC/DC power supply, industrial/office/residential, 85-264 VAC input, slim plastic housing, DIN-Rail
24-60 Watt DC/DC converter, industrial, 4:1 input, slim plastic case, DIN-rail
30-120 Watt AC/DC power supply, industrial, 85-264 VAC input, slim plastic housing, robust design, DIN-Rail