直销和分销商
中东地区
Find out more
The successful TSP series of high performance DIN-rail mount power supplies has been expanded with models featuring wide input ranges of 85-132 / 187-264 / 323-550 VAC. With these input ranges the power supplies can be used in almost all single- and multi phase power networks worldwide.
For global use with single- and two phase wide-range input 100/230–500 VAC
Rugged metal case for harsh industrial environments
Industrial operating temperature range: –25°C to +70°C
Power OK signal
Remote On/Off
Shock and vibration-proof
Indefinite short circuit, overvoltage and overtemperature protection
Redundancy module
Buffer module for power backup
Battery controller module
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
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
72-600 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail
240-960 Watt 3-phase power supply with 3AC 400V or 3AC 500V input, metal case, DIN-Rail
50-480 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
Battery controller modules (72-600 Watt), for 12, 24 and 48 VDC models, compatible with TSP series
Universal battery controller module for uninterruptable 24 VDC and 48 VDC bus voltage., metal case, DIN-Rail
Buffer module (up to 600 Watt), for any 24 VDC source, 120Ws buffer energy, compatible with TSP series
Redundancy modules (360-600 Watt), for 24 VDC models, compatible with TSP series
Decoupling module (up to 600 Watt), for 5 to 28 VDC models, compatible with TSPC series
Wall mounting kit, metal, for TSP 360 and TSP 600 series
Wall mounting kit, metal, for TSP 70 – 180 series