TSP-WR

The successful TSP series of high performance DIN-rail mount power supplies has been expanded with models featuring wide input ranges of 85-132 / 187-264 / 323-550 VAC. With these input ranges the power supplies can be used in almost all single- and multi phase power networks worldwide.

Product Status
Aktiv
Product is recommended for new designs.

Product Documentation

Features

For global use with single- and two phase wide-range input 100/230–500 VAC

Rugged metal case for harsh industrial environments

Industrial operating temperature range: –25°C to +70°C

Power OK signal

Remote On/Off

Shock and vibration-proof

Indefinite short circuit, overvoltage and overtemperature protection

Redundancy module

Buffer module for power backup

Battery controller module

3-year product warranty
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
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Models in Series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TSP 180-124 WR
180 W
85-132 and 187-550 VAC
24 VDC
(24-28 VDC)
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

TSP 360-124 WR
360 W
85-132 and 187-550 VAC
24 VDC
(24-28 VDC)
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

TSP 600-124 WR
600 W
85-132 and 187-550 VAC
24 VDC
(24-28 VDC)
Sample

Only 1 product can be added to the samples cart.

Compare

Only 8 products can be added to the comparison list.

Similar series
TSP

72-600 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail

TSP-3P

240-960 Watt 3-phase power supply with 3AC 400V or 3AC 500V input, metal case, DIN-Rail

TSPC

50-480 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail

Kompatible Funktionsmodule
TSP-BCM

Battery controller modules (72-600 Watt), for 12, 24 and 48 VDC models, compatible with TSP series

TSP-BCMU

Universal battery controller module for uninterruptable 24 VDC and 48 VDC bus voltage., metal case, DIN-Rail

TSP-BFM

Buffer module (up to 600 Watt), for any 24 VDC source, 120Ws buffer energy, compatible with TSP series

TSP-REM

Redundancy modules (360-600 Watt), for 24 VDC models, compatible with TSP series

TSPC-DCM

Decoupling module (up to 600 Watt), for 5 to 28 VDC models, compatible with TSPC series

Compatible accessories