The successful TSP series of high performance DIN-rail mount power supplies has been expanded with models featuring wide input ranges of 85-132 / 187-264 / 323-550 VAC. With these input ranges the power supplies can be used in almost all single- and multi phase power networks worldwide.
For global use with single- and two phase wide-range input 100/230–500 VAC
Rugged metal case for harsh industrial environments
Industrial operating temperature range: –25°C to +70°C
Power OK signal
Remote On/Off
Shock and vibration-proof
Indefinite short circuit, overvoltage and overtemperature protection
Redundancy module
Buffer module for power backup
Battery controller module
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
72-600 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail
240-960 Watt 3-phase power supply with 3AC 400V or 3AC 500V input, metal case, DIN-Rail
50-480 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
Battery controller modules (72-600 Watt), for 12, 24 and 48 VDC models, compatible with TSP series
Universal battery controller module for uninterruptable 24 VDC and 48 VDC bus voltage., metal case, DIN-Rail
Buffer module (up to 600 Watt), for any 24 VDC source, 120Ws buffer energy, compatible with TSP series
Redundancy modules (360-600 Watt), for 24 VDC models, compatible with TSP series
Decoupling module (up to 600 Watt), for 5 to 28 VDC models, compatible with TSPC series
Wall mounting kit, metal, for TSP 360 and TSP 600 series
Wall mounting kit, metal, for TSP 70 – 180 series