harsh-industry-and-ex

AC/DC Power Supplies 恶劣和危险环境中的应用 50 - 960 瓦特

TSP系列的模型被安置在一个坚固的金属外壳中,具有抗冲击和抗振动的结构。它们具有高抗电干扰性和高动力储备的特点。工作温度范围规定为-25℃至+70℃。所有型号都提供远程开机和报警输出。国际安全认证的范围包括用于危险区域应用的ATEX 94/9/EC认证。

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
80-480 W
85-264 VAC / 90-350 VDC
12, 24, 48 VDC

8-480 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

80 W
85-264 VAC / 90-350 VDC
12, 24, 48 VDC

80 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

120 W
85-264 VAC / 85-375 VDC
12, 24 VDC

120 Watt AC/DC power supply, industrial, rugged design for harsh outdoor environments, IP67, NEMA 4X rated, chassis mount, metal enclosure

120 W
85-264 VAC / 90-350 VDC
12, 24, 48 VDC

120 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

180 W
85-132 and 187-550 VAC
24 VDC

180 Watt AC/DC power supply, industrial, with single- and two phase wide-range input 100/230–500 VAC, rugged metal case, DIN-Rail

240 W
85-264 VAC / 90-350 VDC
24, 48 VDC

240 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

360 W
85-132 and 187-550 VAC
24 VDC

360 Watt AC/DC power supply, industrial, with single- and two phase wide-range input 100/230–500 VAC, rugged metal case, DIN-Rail

480 W
85-264 VAC / 90-350 VDC
24, 48 VDC

480 Watt AC/DC, harsh industrial, 85-264 VAC input, compact and efficient for industrial control cabinets, ATEX and UL HazLoc certification, metal case, DIN-Rail

600 W
85-264 VAC
24, 36, 48 VDC

600 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail

600 W
85-132 and 187-550 VAC
24 VDC

600 Watt AC/DC power supply, industrial, with single- and two phase wide-range input 100/230–500 VAC, rugged metal case, DIN-Rail