Cerca per industria
Ricerca personalizzata
Storia
Carriera
Vendite dirette e distributori
Europa
Find out moreAmericas
Find out moreАзия
Find out moreMedio Oriente
Find out moreAfrica
Find out more
The TPM series switching power supplies, comprising 57 (!) standard models, offer
high power density in a fully encapsulated plastic case. This feature makes these
modules an ideal solution for all space critical applications in commercial and industrial
electronic equipment. Full compliance to European low voltage and EMC
directive, UL and cUL safety approval qualifies this product for worldwide markets.
SMD-technology and an extensive production quality test guarantees a high reliability
of these power modules.
PCB mounting with solder pins or chassis mounting with screw terminals
Single-, dual- and triple output models
Universal input 85 – 264 VAC, 40 – 440 Hz
EMI meets EN 55022, Class B and FCC, Level B
Low ripple and noise
Over temperature protection
Short circuit and overload protection
Safety class II product
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
15-40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount
24 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, PCB or Chassis mount
40 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, PCB or Chassis mount
60 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, PCB or Chassis mount
4-60 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, PCB mount