This range of boxed DC/DC converter are designed for all applications, where high reliability and long lifetime are important. They provide excellent electric specifications and full compliance to the European EMC and low voltage directive. International safety approvals qualify these converter for worldwide use. With their low profile case and screw terminal block they are easy to install in any equipment.
Compact metal case with screw terminal block
Wide 2:1 input range
I/O isolation 1500VDC
Input reverse polarity protection
No minimum load required
Soft start, low inrush current
Overload and short circuit protection
EMC compliance with EN 61000-6-1 and EN 50082-1
Adjustable output voltage
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
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
24-60 Watt DC/DC converter, industrial, 4:1 input, slim plastic case, DIN-rail