Cerca per industria
Ricerca personalizzata
Vendite dirette e distributori
Europa
Find out moreAmericas
Find out moreАзия
Find out moreMedio Oriente
Find out moreAfrica
Find out more
TSR 0.5SM is a series of step-down non-isolated switching regulators in compact SIP package. These converters are an ideal alternative to LM78 linear regulators when energy efficiency is a parameter of the design. The high efficiency up to 97% allows full load operation up to +80°C (+90°C with 50% load) ambient temperature without the need of forced air cooling.
Excellent output voltage accuracy and low standby current are other features that distinguish switching regulators from linear regulators.
Compact SMD package
Very high efficiency up to 97%
Excellent line / load regulation
Low standby current
Operating temperature range –40 to 90°C
Over-temperature and short circuit protection
Remote On/Off input
Adjustable output voltage
Moisture sensitivity level 2 as per IPC J-STD-033C
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
All TRACOPOWER surface mount devices (SMD) are qualified for lead-free reflow solder process under the condition that the product is handled in accordance (J-STD-033B) to its moisture sensitivity level (IPC/JEDEC J-STD-020D.1).
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
Only 1 product can be added to the samples cart.
Only 8 products can be added to the comparison list.
0.5 Amp POL switching regulator, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3
1 Amp POL switching regulator, wide input range, pos.-pos. circuit, SMD package
1 Amp POL switching regulator, wide input range, pos.-neg. circuit, SMD package
Inductor, 3.3 µH, 60 mΩ, 2 A
Inductor, 10 µH, 100 mΩ, 1.44 A