15~850 Watt AC/DC Power Supplies
               1~60 Watt DC/DC Converters
 
   

           • IEC/EN/ES 60601-1 Approved for 2 x MOPP
           • IEC/EN/UL 62368-1 Approved
           • Extended Temperature Range of -40°C up to +85°C
           • 5 Year Warranty

 
       
   
agency_white.png

     

     

Featured Medical Power Solutions
TRACO POWER offers advanced solutions for power in medical applications. Our products for the medical technology sector have proven successful around the world and enjoy an outstanding reputation thanks to their compact construction and high reliability. As a matter of course, they meet all current medical standards.
Please contact salesusa [at] tracopower.com (Traco Power North America) for samples requests and price quotes
Click on the series name below for product details and to check distributor inventory

AC/DC POWER SUPPLIES
15 ~ 850 Watt
Open Frame Solutions

 

DC/DC CONVERTERS
1 ~ 60 Watts
Encapsulated PCB Mount Solutions

  15 Watts
  1.5 x 1.00 x 0.82"  
  • TPP 15
  • 3 ~ 48V Single Outputs
tpp_15.png
    1 | 2 Watts
  SIP-9 Package  
  • TRV 1M
  • TRV 2M
  • 3.3 - 15V Outputs
  • 1.5:1 Input Range
trv_1m.png
   30 Watts
   2.74 x 1.36 x 1.24"
  • TPP 30
  • 3 ~ 48V Single Outputs
tpp_30a.png
    2 | 3.5 Watts
  DIP-16 Package  
  • TIM 2 | TIM 2SM
  • TIM 3.5 | TIM 3.5SM
  • 3.3 - 24V Outputs
  • 2:1 Input Range
tim_2.png
  40 | 65 | 100 | 180 Watts
  2.00 x 3.00 x 1.24"  
  • TPP 40
  • TPP 65
  • TPP 100
  • TPP 180
  • 5 ~ 53V Single Outputs
tpp_180.png
    3 | 6 | 10 Watts
  DIP-24 Package
  • THM 3 | THM 3WI
  • THM 6 THM 6WI
  • TIM 6
  • THM 10 | THM 10WI
  • 3.3 - 24V Outputs
  • 2:1 & 4:1 Input Ranges
thm_10.png
  150 | 300 Watts
  4.00 x 2.00 x 1.26"  
  • TPP 150
  • TPP 300
  • 12 ~ 53V Single Outputs
tpp_300.png
    15 | 20 Watts
  1.60 x 1.00" Package
  • THM 15 | THM 15WI
  • THM 20 | THM 20WI
  • 2:1 & 4:1 Input Ranges
thm_20.png
  450 | 600 Watts
  3.00 x 5.00 x 1.58"  
  TPP 450A
  * TPP 450BA
  * TPP 600*
  • 12 ~ 53V Single Outputs
tpp_450.png
    30 Watts  
  2.00 x 1.00" Package
  • THM 30 | THM 30WI
  • 3.3 - 24V Outputs
  • 2:1 & 4:1 Input Range
thm_30.png
  850 Watts
  4.00 x 6.00 x 1.50"  
  • TPP 850*
  • 24 ~ 48V Single Outputs
tpp850.png
    60 Watts  
  2.30 x 1.45" Packages
  • THM 60WI
  • 5.1 - 24V Outputs
  • 4:1 Input Ranges
thm_60.png
   *TPP 600 Available Q1 2025
   *TPP 850 Available Q4 2024
   
click_7.png
 
click_8.png