直销和分销商
中东地区
Find out more
15~850 Watt AC/DC Power Supplies 1~60 Watt DC/DC Converters |
|||
• IEC/EN/ES 60601-1 Approved for 2 x MOPP |
|||
![]() |
Featured Medical Power Solutions |
TRACO POWER offers advanced solutions for power in medical applications. Our products for the medical technology sector have proven successful around the world and enjoy an outstanding reputation thanks to their compact construction and high reliability. As a matter of course, they meet all current medical standards. |
Please contact salesusa [at] tracopower.com (Traco Power North America) for samples requests and price quotes |
Click on the series name below for product details and to check distributor inventory |
AC/DC POWER SUPPLIES |
|
DC/DC CONVERTERS |
15 Watts 1.5 x 1.00 x 0.82" • TPP 15 • 3 ~ 48V Single Outputs |
![]() |
1 | 2 Watts SIP-9 Package • TRV 1M • TRV 2M • 3.3 - 15V Outputs • 1.5:1 Input Range |
![]() |
|
30 Watts 2.74 x 1.36 x 1.24" • TPP 30 • 3 ~ 48V Single Outputs |
![]() |
2 | 3.5 Watts DIP-16 Package • TIM 2 | TIM 2SM • TIM 3.5 | TIM 3.5SM • 3.3 - 24V Outputs • 2:1 Input Range |
![]() |
|
40 | 65 | 100 | 180 Watts 2.00 x 3.00 x 1.24" • TPP 40 • TPP 65 • TPP 100 • TPP 180 • 5 ~ 53V Single Outputs |
![]() |
3 | 6 | 10 Watts DIP-24 Package • THM 3 | THM 3WI • THM 6 | THM 6WI • TIM 6 • THM 10 | THM 10WI • 3.3 - 24V Outputs • 2:1 & 4:1 Input Ranges |
![]() |
|
150 | 300 Watts 4.00 x 2.00 x 1.26" • TPP 150 • TPP 300 • 12 ~ 53V Single Outputs |
![]() |
15 | 20 Watts 1.60 x 1.00" Package • THM 15 | THM 15WI • THM 20 | THM 20WI • 2:1 & 4:1 Input Ranges |
![]() |
|
450 | 600 Watts 3.00 x 5.00 x 1.58" • TPP 450A * TPP 450BA * TPP 600* • 12 ~ 53V Single Outputs |
![]() |
30 Watts 2.00 x 1.00" Package • THM 30 | THM 30WI • 3.3 - 24V Outputs • 2:1 & 4:1 Input Range |
![]() |
|
850 Watts 4.00 x 6.00 x 1.50" • TPP 850* • 24 ~ 48V Single Outputs |
![]() |
60 Watts 2.30 x 1.45" Packages • THM 60WI • 5.1 - 24V Outputs • 4:1 Input Ranges |
![]() |
|
*TPP 600 Available Q1 2025 *TPP 850 Available Q4 2024 |
||||
![]() |
![]()
|
|||
|