13.09.2018

Model extension - 100 / 150 Watt medical power supplies

Giving you more options for powering your medical devices

TPP 100 / TPP 150 Series – New Models
  • Extended operating temperature range –25°C to +85°C
  • Certified to IEC/EN/ES 60601-1 3rd edition for 2xMOPP
  • Certified to IEC/EN/UL 60950-1
  • EMC compliance to IEC/EN/ES 60601-2 4th edition
  • Ready to meet ErP directive, no load power consumption (0.3 W max.)
  • Highest efficiency up to 92% (typ.)
  • Leakage current (< 100 µA) rated for BF applications
  • Protection class I and II
  • Operating up to 5000m altitude
  • 5 year product warranty