Model extension - 100 / 150 Watt medical power supplies
Giving you more options for powering your medical devices
- Extended operating temperature range –25°C to +85°C
- Certified to IEC/EN/ES 60601-1 3rd edition for 2xMOPP
- Certified to IEC/EN/UL 60950-1
- EMC compliance to IEC/EN/ES 60601-2 4th edition
- Ready to meet ErP directive, no load power consumption (0.3 W max.)
- Highest efficiency up to 92% (typ.)
- Leakage current (< 100 µA) rated for BF applications
- Protection class I and II
- Operating up to 5000m altitude
- 5 year product warranty