The TEN 60N series is a family of high performance 60 Watt DC/DC converter modules featuring wide 2:1 input voltage ranges in a six side shielded 2” x 1”metal package with industry standard footprint. Standard features include remote On/Off, over voltage protection, under voltage lockout and short circuit protection. High efficiency across load range and low input current characteristics at no load make these converters the ideal solution for battery-operated systems. Typical applications are in wireless networks, telecom/datacom, industry control systems and measurement equipment.
2" x 1" metal package
Wide 2:1 input voltage range
9–18, 18–36, 36–75 VDC
High efficiency up to 92%
Adjustable output voltage
Operating temperature range
–40°C to +85°C
EN 55032 class A (with external components)
Remote On/Off
Under voltage lockout
RoHS compliant
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
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
60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package
Common Mode Choke, 305 µH, 10 mΩ, 11.3 A
Inductor, 3.3 µH, 18 mΩ, 10 A
2"x1" metal heatsink, 10 K/W, H=5.6 mm
2"x1" metal heatsink, 6 K/W, H=20.3 mm
2"x1" metal heatsink, 9 K/W, H=7.6 mm
2"x1" metal heatsink, 7 K/W, H=12.7 mm
Inductor, 12 µH, 53 mΩ, 4 A
Common Mode Choke, 806 µH, 25 mΩ, 5.7 A