The TEN 30UIR is a series of high-performance DC/DC converters with an ultra-wide 12:1 input voltage range and a power output of 30 watt. The TEN 30UIR comes in a compact, fully encapsulated 2”x1” housing for highest reliability and effective cooling. Thanks to its dedicated holdup capacitor connection, the TEN 30UIR meets extended holdup-time requirements without the need for bulky input capacitors. The TEN 30UIR is EN 50155 certified for rolling stock applications, EN 61373 certified for resistance against mechanical shock and vibration and EN 45545-2 certified for fire behavior. The TEN 30UIR also comes with IEC/EN/UL 62368-1 safety approvals for use in a wide range of demanding industrial applications.
Compact 2”x1” housing
Ultra-wide 12:1 input voltage range: 9–75, 14–160 VDC
–40°C up to +70°C natural convection cooling without derating
EN 50155, EN 45545-2 and EN 61373 certified
Dedicated holdup capacitor connection
Fully encapsulated
3000VDC I/O isolation
Remote on/off and trim function
Protection against short-circuit (SCP), overvoltage (OVP) and overtemperature (OTP)
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
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
40 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 2”x1”
Common Mode Choke, 285 µH, 6 mΩ, 16 A
Inductor, 1 µH, 3 mΩ, 19 A
Inductor, 22 µH, 66 mΩ, 5 A
Common Mode Choke, 180 µH, 5 mΩ, 16 A
2"x1" metal heatsink, 6 K/W, H=20.3 mm
2"x1" metal heatsink, 9 K/W, H=7.6 mm
2"x1" metal heatsink, 7 K/W, H=12.7 mm
Inductor, 2.2 µH, 7 mΩ, 12 A
Common Mode Choke, 620 µH, 25 mΩ, 7.5 A
Common Mode Choke, 500 µH, 10 mΩ, 10.05 A
Inductor, 15 µH, 45 mΩ, 6.5 A