TCK-045

Product

Active
Compatible series
Keep me updated
Keep me updated

Inductor, 56 µH, 400 mΩ, 0.7 A

Additional Documents

Download

Specifications
Inductance
56 µH
Inductance Tolerance
20 %
Impedance
400 mΩ
Rated Current
0.7 A
Maximum Temperature
125 °C
Minimum Temperature
-40 °C
Connection Type
SMD (Surface-Mount Device)
Length
5.8 mm
Width
5.2 mm
Height
4.5 mm
Weight
0.44 g
Product Warranty
3-year
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
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Compatible Series

0/8Сравнить продукцию
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
3 W
4.5-9, 9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, 1600 VDC I/O-isolation, encapsulated, SIP-8

Open details
3 W
4.5-9, 9-18, 18-36, 36-75 VDC
3.3, 5, 9, 12, 15, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, High isolation 3000 VDC I/O-isolation (functional), encapsulated, SIP-8

Open details