TMT-MK5

Product

End of Life
Compatible series
Keep me updated
Keep me updated

DIN-Rail mounting kit, plastic, for TMT 50 series

Download

Specifications
Type
DIN-Rail Mounting Kit
Product Warranty
3-year
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
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Compatible Series

0/8Сравнить продукцию
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
15-50 W
85-264 VAC / 85-370 VDC
5, 12, 15, 24, ±12, ±15, 5/12, 5/±12, 5/±15, 48 VDC

15-50 Watt C/DC modules, industrial/medical, single-, dual- and triple output models, 4000 VAC I/O-isolation, encapsulated, Chassis mount