TBL-BC-TS1

Product

Active
Compatible series
Keep me updated
Keep me updated

Battery sensor (NTC) with 2 m connection line for TBL-BC series

Download

Specifications
Type
NTC Cable
Product Warranty
3-year
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
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Compatible Series

0/8Сравнить продукцию
Compare
Product Series
Power
Input
Output
Short description
Datasheet
Additional Info
60 W
85-132 and 187-264 VAC
24 VDC

60 Watt AC/DC Uninterruptible switch mode power supply, industrial, auto-range input, battery management system, DIN-Rail