TMS 25212

Product

End of Life
During phase out, product availability may become subject to MOQ, back order production, last time buy and stock drain.
Similar ModelsCompatible accessories
Keep me updated
Keep me updated on the series "TMS"

The TMS series switching power supplies offers high power density in a low profile package. This makes these modules the best choice for all space critical applications. A further feature is the easy installation provided by flexible connection systems (solderpins, terminalblock, FASTON tabs).
EMC specifications and compliance with international safety standards qualify the product for worldwide use. SMD construction and industrial quality grade components guarantee a high reliability of these power modules.

Specifications
Output Voltage
±12 VDC
Output Current
1000/1000 mA
Power Rating
24 W
Number of Outputs
dual
Input Voltage
85-264 VAC / 110-375 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Length
76 mm
Width
51 mm
Depth
28 mm
Efficiency
78 %
Maximum Temperature
60 °C
Minimum Temperature
-25 °C
Remote On/Off
No
Safety Approvals
EN 60950-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TMS 06105
6 W
85-264 VAC / 110-375 VDC
5 VDC

6 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 06105
TMS 06112
6 W
85-264 VAC / 110-375 VDC
12 VDC

6 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 06112
TMS 06115
6 W
85-264 VAC / 110-375 VDC
15 VDC

6 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 06115
TMS 06124
6 W
85-264 VAC / 110-375 VDC
24 VDC

6 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 06124
TMS 06212
6 W
85-264 VAC / 110-375 VDC
±12 VDC

6 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 06212
TMS 06215
6 W
85-264 VAC / 110-375 VDC
±15 VDC

6 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 06215
TMS 10105
10 W
85-264 VAC / 110-375 VDC
5 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 10105
TMS 10105F
10 W
85-264 VAC / 110-375 VDC
5 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 10105F
TMS 10112
11 W
85-264 VAC / 110-375 VDC
12 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 10112
TMS 10112F
11 W
85-264 VAC / 110-375 VDC
12 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 10112F
TMS 10115
11 W
85-264 VAC / 110-375 VDC
15 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 10115
TMS 10115F
11 W
85-264 VAC / 110-375 VDC
15 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 10115F
TMS 10124
11 W
85-264 VAC / 110-375 VDC
24 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 10124
TMS 10124F
11 W
85-264 VAC / 110-375 VDC
24 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 10124F
TMS 10212
11 W
85-264 VAC / 110-375 VDC
±12 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 10212
TMS 10212F
11 W
85-264 VAC / 110-375 VDC
±12 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 10212F
TMS 10215
11 W
85-264 VAC / 110-375 VDC
±15 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 10215
TMS 10215F
11 W
85-264 VAC / 110-375 VDC
±15 VDC

10 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 10215F
TMS 15105
15 W
85-264 VAC / 110-375 VDC
5 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15105
TMS 15105C
15 W
85-264 VAC / 110-375 VDC
5 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15105C
TMS 15105F
15 W
85-264 VAC / 110-375 VDC
5 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15105F
TMS 15112
15 W
85-264 VAC / 110-375 VDC
12 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15112
TMS 15112C
15 W
85-264 VAC / 110-375 VDC
12 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15112C
TMS 15112F
15 W
85-264 VAC / 110-375 VDC
12 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15112F
TMS 15115
15 W
85-264 VAC / 110-375 VDC
15 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15115
TMS 15115C
15 W
85-264 VAC / 110-375 VDC
15 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15115C
TMS 15115F
15 W
85-264 VAC / 110-375 VDC
15 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15115F
TMS 15124
15 W
85-264 VAC / 110-375 VDC
24 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15124
TMS 15124C
15 W
85-264 VAC / 110-375 VDC
24 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15124C
TMS 15124F
15 W
85-264 VAC / 110-375 VDC
24 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15124F
TMS 15212
15 W
85-264 VAC / 110-375 VDC
±12 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15212
TMS 15212C
15 W
85-264 VAC / 110-375 VDC
±12 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15212C
TMS 15212F
15 W
85-264 VAC / 110-375 VDC
±12 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15212F
TMS 15215
15 W
85-264 VAC / 110-375 VDC
±15 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15215
TMS 15215C
15 W
85-264 VAC / 110-375 VDC
±15 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15215C
TMS 15215F
15 W
85-264 VAC / 110-375 VDC
±15 VDC

15 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 15215F
TMS 25105
23 W
85-264 VAC / 110-375 VDC
5 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25105
TMS 25105C
23 W
85-264 VAC / 110-375 VDC
5 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25105C
TMS 25105F
23 W
85-264 VAC / 110-375 VDC
5 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25105F
TMS 25112
24 W
85-264 VAC / 110-375 VDC
12 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25112
TMS 25112C
24 W
85-264 VAC / 110-375 VDC
12 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25112C
TMS 25112F
24 W
85-264 VAC / 110-375 VDC
12 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25112F
TMS 25115
24 W
85-264 VAC / 110-375 VDC
15 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25115
TMS 25115C
24 W
85-264 VAC / 110-375 VDC
15 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25115C
TMS 25115F
24 W
85-264 VAC / 110-375 VDC
15 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25115F
TMS 25124
24 W
85-264 VAC / 110-375 VDC
24 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25124
TMS 25124C
24 W
85-264 VAC / 110-375 VDC
24 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25124C
TMS 25124F
24 W
85-264 VAC / 110-375 VDC
24 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25124F
TMS 25212C
24 W
85-264 VAC / 110-375 VDC
±12 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25212C
TMS 25212F
24 W
85-264 VAC / 110-375 VDC
±12 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25212F
TMS 25215
24 W
85-264 VAC / 110-375 VDC
±15 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25215
TMS 25215C
24 W
85-264 VAC / 110-375 VDC
±15 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25215C
TMS 25215F
24 W
85-264 VAC / 110-375 VDC
±15 VDC

25 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB and Chassis mount

End of Life
TMS 25215F
Similar Models
TMP 30212

30 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, PCB mount

Compatible accessories