TMS 15112F

The TMS series switching power supplies offers high power density in a low profile package. This makes these modules the best choice for all space critical applications. A further feature is the easy installation provided by flexible connection systems (solderpins, terminalblock, FASTON tabs).
EMC specifications and compliance with international safety standards qualify the product for worldwide use. SMD construction and industrial quality grade components guarantee a high reliability of these power modules.

Product Status
End of Life
During phase out, product availability may become subject to MOQ, back order production, last time buy and stock drain.

Product Documentation

Attribute
Value
Output Voltage
12 VDC
Output Current
1300 mA
Power Rating
15 W
Number of Outputs
single
Input Voltage
85-264 VAC / 110-375 VDC
Housing Type
Plastic Case
Mounting Type
PCB Mount
Connection Type
THD (Through-Hole Device)
Length
55 mm
Width
45 mm
Depth
24 mm
Efficiency
78 %
Maximum Temperature
60 °C
Minimum Temperature
-25 °C
Remote On/Off
No
Safety Approvals
EN 60950-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TMS 06212
6 W
85-264 VAC / 110-375 VDC
±12 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 06212
TMS 06215
6 W
85-264 VAC / 110-375 VDC
±15 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 06215
TMS 10112
11 W
85-264 VAC / 110-375 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 10112
TMS 10115
11 W
85-264 VAC / 110-375 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 10115
TMS 10124
11 W
85-264 VAC / 110-375 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 10124
TMS 10212
11 W
85-264 VAC / 110-375 VDC
±12 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 10212
TMS 10215
11 W
85-264 VAC / 110-375 VDC
±15 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 10215
TMS 15112
15 W
85-264 VAC / 110-375 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 15112
TMS 15115
15 W
85-264 VAC / 110-375 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 15115
TMS 15124
15 W
85-264 VAC / 110-375 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 15124
TMS 15212
15 W
85-264 VAC / 110-375 VDC
±12 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 15212
TMS 15215
15 W
85-264 VAC / 110-375 VDC
±15 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 15215
TMS 25112
24 W
85-264 VAC / 110-375 VDC
12 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 25112
TMS 25115
24 W
85-264 VAC / 110-375 VDC
15 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 25115
TMS 25124
24 W
85-264 VAC / 110-375 VDC
24 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 25124
TMS 25212
24 W
85-264 VAC / 110-375 VDC
±12 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 25212
TMS 25215
24 W
85-264 VAC / 110-375 VDC
±15 VDC

Only 8 products can be added to the comparison list.

End of Life
TMS 25215
Similar Models

Only 8 products can be added to the comparison list.

TMP 15112C

15 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, Chassis mount

Only 8 products can be added to the comparison list.

TMPW 25-112-J

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.48" x 1.08"

Successor

Only 8 products can be added to the comparison list.

TPP 15-112-J

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 2.82" x 1.14"

Compatible accessories