Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
Features
• Highly cost-efficient design
• Standard I/O isolation of 1500VDC with optional 4000VDC
• -40°C to +86°C operating temperature range without derating
• Available input ranges +/-10%, 2:1 and 4:1
• Industry-standard SIP-4, SIP-7 and SIP-8 packages
• 3-year warranty
Application
• Space and cost critical applications
• High volume projects where simple and reliable products are needed
Series |
Power |
Package |
Temperatur |
Input range |
Regulation |
Isolation |
---|---|---|---|---|---|---|
TSR 1E | 1A | SIP-3 | -40 to 60° C w/o derating |
|
||
TEA 1 | 1W | SIP-4 | -40 to 85° C w/o derating |
|
||
TEA 1E | 1W | SIP-7 | -40 to 85° C w/o derating |
|
||
TEA 1HI | 1W | SIP-7 | -40 to 85° C w/o derating |
|
||
TBA 1 | 1W | SIP-4 | -40 to 85° C w/o derating |
|
||
TBA 1E | 1W | SIP-7 | -40 to 85° C w/o derating |
|
||
TBA 1HI | 1W | SIP-7 | -40 to 85° C w/o derating |
|
||
TBA 2 | 2W | SIP-7 | -40 to 80° C w/o derating |
|
||
TEC 2 | 2W | SIP-7 | -40 to 85° C w/o derating |
|
||
TEC 2WI | 2W | SIP-7 | -40 to 85° C w/o derating |
|
||
TEC 3 | 3W | SIP-7 | -40 to 75° C w/o derating |
|
||
TEC 3WI | 3W | SIP-7 | -40 to 75° C w/o derating |
|