{{result.markup.status_label}}
{{result.markup.power}}
Features
• Highly cost-efficient design
• Standard I/O isolation of 1500VDC with optional 4000VDC
• -40°C to +86°C operating temperature range without derating
• Available input ranges +/-10%, 2:1 and 4:1
• Industry-standard SIP-4, SIP-7 and SIP-8 packages
• 3-year warranty
Application
• Space and cost critical applications
• High volume projects where simple and reliable products are needed
Series |
Power |
Package |
Temperatur |
Input range |
Regulation |
Isolation |
---|---|---|---|---|---|---|
TSR 1E | 1A | SIP-3 | -40 to 60° C w/o derating |
|
||
TEA 1 | 1W | SIP-4 | -40 to 85° C w/o derating |
|
||
TEA 1E | 1W | SIP-7 | -40 to 85° C w/o derating |
|
||
TEA 1HI | 1W | SIP-7 | -40 to 85° C w/o derating |
|
||
TBA 1 | 1W | SIP-4 | -40 to 85° C w/o derating |
|
||
TBA 1E | 1W | SIP-7 | -40 to 85° C w/o derating |
|
||
TBA 1HI | 1W | SIP-7 | -40 to 85° C w/o derating |
|
||
TBA 2 | 2W | SIP-7 | -40 to 80° C w/o derating |
|
||
TEC 2 | 2W | SIP-7 | -40 to 85° C w/o derating |
|
||
TEC 2WI | 2W | SIP-7 | -40 to 85° C w/o derating |
|
||
TEC 3 | 3W | SIP-7 | -40 to 75° C w/o derating |
|
||
TEC 3WI | 3W | SIP-7 | -40 to 75° C w/o derating |
|