non-isolated_step-down-regulators

DC/DC Converters 非絶縁型 0.5 - 30 A

非絶縁型ステップダウンPOL(Point of Load)コンバータの製品群は、最大30アンペアまでの出力電流を提供します。これらのスイッチング・レギュレータは非常に高い効率で動作し、放熱のための構造を必要としません。DOSA標準パターンまたはTO-220ピンアウトで、標準的なリニア・レギュレータに代わる真の選択肢を確立します。
Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
0.5 A
4.75-32, 6.5-32, 8-32, 11-32, 15-32, 18-32 VDC
1.5, 1.8, 2.5, 3.3, 5, 6.5, 9, 12, 15 VDC

0.5 Amp POL switching regulator, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3

Pinning
0.5 A
4.75-32, 6.5-32, 8-32, 11-32, 15-32, 18-32 VDC
1.5, 1.8, 2.5, 3.3, 5, 6.5, 9, 12, 15 VDC

0.5 Amp POL switching regulator, wide input range, pos.-pos. circuit, SMD package

Pinning
0.6 A
9-72, 14-72, 17-72, 20-72, 33-72 VDC
3.3, 5, 6.5, 9, 12, 15, 24 VDC

0.6 Amp POL converter, industrial, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3

Pinning
1 A
-7--32, -8--32, -10.5--32, -11.5--32, -15--32, -18--32 VDC
-5, -5.2, -6, -8, -9, -12, -15 VDC

1 Amp POL switching regulator, wide input range, neg.-neg. circuit, LM78 compatible, SIP-3

Pinning
1 A
4.6-36, 4.75-36, 6.5-36, 9-36, 12-36, 15-36, 18-36 VDC
1.2, 1.5, 1.8, 2.5, 3.3, 5, 6.5, 9, 12, 15 VDC

1 Amp POL switching regulator, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3

Pinning
1 A
6-36, 7-36 VDC
3.3, 5 VDC

1 Amp POL converter, industrial, wide input range, pos.-pos. circuit, cost efficient, LM78 compatible, SIP-3

Pinning
1 A
3-5.5, 3.8-5.5, 4.6-36, 4.75-36, 6.5-36, 9-36, 12-36, 15-36, 18-36 VDC
1.2, 1.5, 1.8, 2.5, 3.3, 5, 6.5, 9, 12, 15 VDC

1 Amp POL switching regulator, wide input range, pos.-pos. circuit, SMD package

Pinning
1 A
9-72, 14-72, 17-72, 21-72, 33-72 VDC
3.3, 5, 6.5, 9, 12, 15, 24 VDC

1 Amp POL converter, industrial, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3

Pinning
1 A
4.6-36, 6.5-36, 8-36, 10.5-36, 13.5-36, 16.5-36 VDC
1.5, 1.8, 2.5, 3.3, 5, 6.5, 9, 12, 15 VDC

1 Amp POL switching regulator, wide input range, pos.-neg. circuit, LM78 compatible, SIP-3

Pinning
1 A
3-5.5, 4.6-42, 6.5-42, 10.5-42, 13.5-42, 16.5-42 VDC
2.5, 3.3, 5, 9, 12, 15 VDC

1 Amp POL switching regulator, wide input range, pos.-neg. circuit, SMD package

Pinning
1.5 A
7-36, 15-36 VDC
3.3, 5, 12 VDC

1.5 Amp POL converter, industrial, wide input range, pos.-pos. circuit, cost efficient, LM78 compatible, SIP-3

Pinning
2 A
3-5.5, 3.8-5.5, 4.6-36, 4.75-36, 6.5-36, 9-36, 12-36, 15-36, 18-36 VDC
1.2, 1.5, 1.8, 2.5, 3.3, 5, 6.5, 9, 12, 15 VDC

2 Amp POL switching regulator, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3

Pinning
New
2 A
4.6-28, 4.6-32, 4.6-36, 6.5-36, 9-36, 11-36, 15-36, 18-36 VDC
1.2, 1.5, 1.8, 2.5, 3.3, 5, 6.5, 9, 12, 15 VDC

2 Amp POL switching regulator, wide input range, pos.-pos. circuit, cost efficient design, TO-220 compatible, SIP-3

Pinning
3 A
2.5-5.5, 4.5-14, 10-30 VDC
0.6, 3, 5 VDC

3 Amp POL switching regulator, wide input range, pos.-pos. circuit, open frame, LM78 compatible, SIP-5

Pinning
New
3 A
4.6-28, 4.6-32, 4.6-36, 6.5-36, 9-36, 11-36, 15-36, 18-36 VDC
1.2, 1.5, 1.8, 2.5, 3.3, 5, 6.5, 9, 12, 15 VDC

3 Amp POL switching regulator, wide input range, pos.-pos. circuit, cost efficient design, TO-220 compatible, SIP-3

Pinning
6 A
2.4-5.5, 8.3-14 VDC
0.75 VDC

6 Amp POL switching regulator, wide input range, non-isolated, pos.-pos. circuit, open frame, PCB mount

Pinning
6 A
2.4-5.5, 8.3-14 VDC
0.75 VDC

6 Amp POL switching regulator, wide input range, non-isolated, pos.-pos. circuit, open frame, SMD package

Pinning