TES 2H

Product

Active
Product is recommended for new designs.
Similar Series
Keep me updated
Keep me updated on the series "TES 2H"

With their small footprint these 2 Watt DC/DC converters are an ideal and economical solution for many applications where an isolated voltage is required. Typical applications are ground loop elimination, noise reduction, voltage isolation in digital interfaces and voltage conversion in distributed power systems. With a new package design these converters are qualified for the higher temperatures requested by lead-free reflow solder processes. For automated SMD production lines the devices can be supplied in standard tape and reel package.

Download

Features

I/O isolation voltage 1'500 VDC

Unregulated outputs

Single and dual output models

Input voltage 5, 12 and 24 VDC

High efficiency up to 80%

Operating Temperature range
-40 to +90°C

High accuracy of pin co-planarity

Qualified for leadfree reflow solder process according IPC/JEDEC J-STD-020E

Available in tape and reel package

3-year product warranty

Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Moisture Sensitivity Level

All TRACOPOWER surface mount devices (SMD) are qualified for lead-free reflow solder process under the condition that the product is handled in accordance (J-STD-033B) to its moisture sensitivity level (IPC/JEDEC J-STD-020D.1).

Cleaning Guideline

We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.

Models in Series

0/8Comparaison de produits
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
Similar series
TES 2M

2 Watt DC/DC converter, medical, ±10% input, unregulated, 4000 VAC I/O-isolation (2 x MOOP), plastic case, SMD (DIP-16)

TES 2N

2 Watt DC/DC converter, industrial, 2:1 input, plastic case, SMD (DIP-16)