Career

Traco Power as Employer

Traco Power is still owned by the founding family in the fourth generation and employs around 120 people worldwide, with subsidiaries in Switzerland, Germany, France, Ireland and the USA.

We are committed to our employees’ well-being and offer interesting activities, attractive employment conditions and professional development opportunities. We provide our employees with a safe, innovative, international and sustainable work environment.

With team spirit and mutual support toward joint success.

Open positions

Job Location Workload PDF
Quality Manager Wexford, Ireland 100%
R&D Power Electronics Engineer Wexford or Cork, Ireland 100%
Senior Power Electronics Engineer Cork or Wexford, Ireland 100%
Quality Assurance Technician Wexford, Ireland 100%
Vertriebsaussendienst / Regional Sales Manager
Einsatzgebiet: Südbayern oder Norddeutschland
Germany 100%
Vertriebsingenieur Innendienst Germany 100%
IT-Projektleiter Microsoft Dynamics D365 Switzerland 80 – 100%
no-job-opening

Locations and benefits

Traco Power Switzerland (Headquarters) & Sales International & Switzerland
Career-icon1

40h work week

 
Career-icon2

Free parking for all employees

 
Career-icon3

5 weeks vacation

Career-icon4

Fitness room

 
Career-icon5

Modern work environment

 
Career-icon6

Bistro with garden terrace and grill

 

Traco Power Deutschland
Career-icon7

Attraktive Arbeitgeberleistungen zur betrieblichen Altersvorsorge.

 
Career-icon8

Gesundheits- und Vorsorgeleistungen

 

 

Traco Power North America
Career-icon1

40 hour work week: start early & leave early

 
Career-icon3

4 weeks PTO to start / 5 weeks after 3 years

 
career-icon9

Paid Holidays: 6 standard + December 24 - January 2

Career-icon8

Comprehensive Health Benefits

 
Career-icon7

401K with Employer Contributions

 

 

 

Do you have any further questions? Then contact: Simona Carpinelli, Head HR, hr@tracopower.com
Do you want to learn more about Traco Power?