Recherche par secteur
Rechercher
Article
Carrière
Vente directe et distributeur
Europe
Find out moreAmérique
Find out moreAsie / Pacifique
Find out moreMoyen-Orient
Find out moreAfrique
Find out more
Series | Power | Output voltage | Footprint | |
TXO 45 | 45 Watt | 12, 15, 24, (36), 48, (56) VDC | 3 × 2″ | |
TXO 60 | 60 Watt | 12, 15, 24, (36), 48, (56) VDC | 3 × 2″ | |
TXO 120 | 120 Watt | 12, 15, 24, (36), 48, (56) VDC | 3 × 2″ | |
NEW | TXO 150 | 150 Watt | 12, 15, 24, (36), 48, (56) VDC | 4 × 2″ |
NEW | TXO 200 | 200 Watt | 12, 15, 24, (36), 48, (56) VDC | 4 × 3″ |
TXO 300 | 300 Watt | 12, 15, 24, (36), 48, (56) VDC | 5 × 3″ | |
NEW | TXO 500 | 500 Watt | 12, 15, 24, (36), 48, (56) VDC | 6 × 4″ |
The TXO 45, TXO 60, TXO 120, TXO 150, TXO 200, TXO 300 and TXO 500 are series of AC/DC open frame power supplies with 150 and 500 Watt respectively and a 3000 VAC reinforced isolation system. Our TXO line specifically focuses on providing cost efficient industrial power supplies. High efficiency of up to 92% allows an operating temperature range of –20°C to +50°C without derating, while going up to +70°C with load derating. They come with an active power factor correction and EMC characteristics dedicated for applications in industrial/automation and test & measurement fields. The TXO 500 also features auxiliary functions like remote on/off, sense function and standby power making these power supplies an ideal solution for various industrial and cost sensitive applications.