high-performenance_dip-pcb-modules

DC/DC Converters Modules DIP / PCB 1 - 60 Watt

Traco Power offre une gamme étendue de convertisseurs DC/DC pour le montage sur PCB. La gamme de puissance de 1 à 60 Watt est couverte par les boîtiers compacts standard DIP ou 2" x 1. Tous les modèles sont disponibles avec des plages d'entrée larges 2:1 ou ultra larges 4:1 et fournissent un filtre interne pour simplifier la conformité à. EN 55022, classe A.

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
1 W
4.5-18, 9-36, 18-75 VDC
3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC

1 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package

Pinning
New
1 W
4.5-5.5, 10.8-13.2, 21.6-26.4 VDC
5, 12, 15 VDC

1 Watt DC/DC converter, industrial, ±10% input, short circuit protection, unregulated, encapsulated, DIP-8

Pinning
2 W
4.5-9, 9-18, 18-36, 36-75 VDC
5, 12, 15, ±12, ±15 VDC

2 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated (overmold), DIP-14

Pinning
2 W
4.5-18, 9-36, 18-75 VDC
5, 12, 15, ±12, ±15 VDC

2 Watt DC/DC converter, industrial, 4:1 input, regulated, encapsulated (overmold), DIP-14

Pinning
2 W
4.5-5.5, 10.8-13.2, 21.6-26.4 VDC
5, 12, 15, ±5, ±12, ±15 VDC

2 Watt DC/DC converter, industrial, ±10% input, high isolation (6000 VDC), encapsulated, DIP-24

Pinning
2 W
4.5-5.5, 10.8-13.2, 21.6-26.4 VDC
5, 12, 15, ±12, ±15 VDC

2 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (3000 VAC), 2 x MOOP, encapsulated, DIP-16

Pinning
2 W
4.5-12, 9-18, 18-36, 36-75 VDC
3.3, 5, 9, 12, 15, 24, ±12, ±15 VDC

2 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-16

Pinning
3 W
4.5-18, 9-36, 18-75 VDC
3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, 4:1 input, high power density, regulated, encapsulated, DIP package

Pinning
3 W
4.5-9, 9-18, 18-36, 36-75 VDC
5, 12, 15, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated (overmold), DIP-14

Pinning
3 W
4.5-18, 9-36, 18-75 VDC
5, 12, 15, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, 4:1 input, regulated, encapsulated (overmold), DIP-14

Pinning
3 W
4.5-5.5, 10.8-13.2, 21.6-26.4 VDC
5, 12, 15, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, ±10% input, cost optimized, regulated, encapsulated, DIP-24

Pinning
3 W
4.5-9, 9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, cost optimized design, encapsulated, DIP-24

Pinning
3 W
9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, 4:1 input, cost optimized design, encapsulated, DIP-24

Pinning
3 W
36-160 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

3 watt DC/DC converter, 3000 VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, DIP-24

Pinning
3 W
4.5-9, 9-18, 18-36, 36-75 VDC
5, 12, 24, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4800 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Pinning
3 W
4.5-5.5, 10.8-13.2, 21.6-26.4 VDC
5, 12, 15, ±12, ±15 VDC

3 Watt DC/DC converter, industrial/medical, ±10% input, reinforced, high isolation (4000 VAC), 2 x MOOP, encapsulated, DIP-24

Pinning
3 W
4.5-9, 9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), encapsulated, low leakage current, DIP-24

Pinning
3 W
4.5-9, 9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

3 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), encapsulated, low leakage current, DIP-24

Pinning
3 W
9-40, 18-80, 36-160 VDC
5, 12, ±12, ±15 VDC

3 Watt DC/DC converter, industrial/medical, 4:1 input incl. 110 VDC nominal, 4000 VAC I/O-isolation, 1000 VAC working voltage, encapsulated, DIP-24

Pinning
3 W
9-36, 18-75, 40-160 VDC
5, 12, 15, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, 4:1 input, reinforced isolation (3000 VAC), encapsulated, DIP-24

Pinning
3.5 W
4.5-12, 9-18, 18-36, 36-75 VDC
5, 9, 12, 15, 24, ±12, ±15 VDC

3.5 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-16

Pinning
3.5 W
4.5-9, 9-18, 18-36, 36-75 VDC
5, 12, 15, 24, ±12, ±15 VDC

3 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24

Pinning
5 W
4.5-13.2, 9-36, 18-75 VDC
3.3, 5, 9, 12, 15, 24, ±5, ±12, ±15 VDC

5 Watt DC/DC converter, industrial, 4:1 input, highest power density, regulated, encapsulated, DIP package

Pinning
5 W
9-18, 18-36 VDC
3.3, 5, 12, ±12, ±15 VDC

5 Watt DC/DC converter, industrial, 2:1 input, regulated, encapsulated, DIP-24

Pinning
5 W
4.5-12, 9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, ±24 VDC

5 Watt DC/DC converter, industrial, 4:1 input, ultra low ripple & noise, 1600 VDC isolation, encapsulated, metal case, DIP-24 package

Pinning
6 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

6 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24

Pinning
6 W
9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

6 Watt DC/DC converter, industrial, 4:1 input, encapsulated, DIP-24

Pinning
6 W
36-160 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

6 watt DC/DC converter, 3000 VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, DIP-24

Pinning
6 W
9-18, 18-36, 36-75 VDC
5, 12, ±12, ±15 VDC

6 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (3000 VAC), high working voltage (1000 VAC), 2 x MOOP, encapsulated, DIP-24

Pinning
6 W
4.5-9, 9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

6 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24

Pinning
6 W
4.5-9, 9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

6 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24

Pinning
6 W
9-18, 18-36, 36-75 VDC
5, 12, 15, 24, ±12, ±15 VDC

6 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24

Pinning
8 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±12, ±15 VDC

8 Watt DC/DC converter, industrial, 2:1 input, high power density, 6-side shielded, encapsulated, DIP-16

Pinning
8 W
9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±12, ±15 VDC

8 Watt DC/DC converter, industrial, 4:1 input, high power density, 6-side shielded, encapsulated, DIP-16

Pinning
8 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, ±5, ±12, ±15 VDC

8 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24 metal package

Pinning
8 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, ±5, ±12, ±15 VDC

8 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, high temperature range, encapsulated, DIP-24 metal package

Pinning
10 W
9-18, 18-36, 36-75 VDC
3.3, 5.1, 12, 15, 24, ±12, ±15 VDC

10 Watt DC/DC converter, industrial, 2:1 input, ultra compact design, encapsulated, DIP-16 metal package

Pinning
10 W
9-36, 18-75 VDC
3.3, 5.1, 12, 15, 24, ±12, ±15 VDC

10 Watt DC/DC converter, industrial, 4:1 input, ultra compact design, encapsulated, DIP-16 metal package

Pinning
10 W
36-160 VDC
3.3, 5.1, 12, 15, 24, ±5, ±12, ±15 VDC

10 watt DC/DC converter, 3000VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, DIP-24

Pinning
10 W
9-18, 18-36, 36-75 VDC
5.1, 12, ±12, ±15 VDC

10 Watt DC/DC converter, industrial, 2:1 input, reinforced, high isolation (4000 VAC), high working voltage (300 VAC), 2 x MOOP, encapsulated, 2" x 1"

Pinning
10 W
9-18, 18-36, 36-75 VDC
3.3, 5.1, 12, 15, ±12, ±15 VDC

10 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, DIP-24

Pinning
10 W
9-36, 18-75 VDC
3.3, 5.1, 12, 15, 24, ±12, ±15 VDC

10 Watt DC/DC converter, industrial, 4:1 input, encapsulated, DIP-24

Pinning
10 W
9-18, 18-36, 36-75 VDC
3.3, 5.1, 12, 15, ±5, ±12, ±15 VDC

10 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package

Pinning
10 W
4.5-9, 9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

10 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24

Pinning
10 W
4.5-9, 9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15 VDC

10 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, DIP-24

Pinning
10 W
9-36, 18-75, 36-160 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, ±24 VDC

10 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

Pinning
10 W
9-36, 18-75, 40-160 VDC
5, 12, 15, 24, ±12, ±15 VDC

10 Watt DC/DC converter, industrial, 4:1 input, reinforced isolation (3000 VAC), encapsulated, 2"x1"

Pinning
10 W
9-18, 18-36, 36-75 VDC
3.3, 5.1, 12, 15, 24, ±12, ±15 VDC

10 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (5000 VAC), high working voltage (1000 VAC), encapsulated, DIP-24

Pinning
12 W
9-18, 18-36, 36-75 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

12 Watt DC/DC converter, industrial, 2:1 input, ultra compact design, encapsulated, DIP-16 metal package

Pinning
12 W
9-36, 18-75 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

12 Watt DC/DC converter, industrial, 4:1 input, ultra compact design, encapsulated, DIP-16 metal package

Pinning
12 W
9-18, 18-36, 36-75 VDC
2.5, 3.3, 5.1, 12, ±12, ±15 VDC

12 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24

Pinning
12 W
9-36, 18-75 VDC
3.3, 5.1, 12, 15, ±5, ±12, ±15 VDC

12 Watt DC/DC converter, industrial, 4:1 input, encapsulated, DIP-24

Pinning
15 W
9-18, 18-36, 36-75 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

15 Watt DC/DC converter, industrial, 2:1 input, ultra compact design, encapsulated, DIP-16 metal package

Pinning
15 W
9-18, 18-36, 36-75 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

15 Watt DC/DC converter, industrial, 2:1 input, heatsink casing, encapsulated, DIP-16 metal package

Pinning
15 W
9-36, 18-75 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

15 Watt DC/DC converter, industrial, 4:1 input, ultra compact design, encapsulated, DIP-16 metal package

Pinning
15 W
9-36, 18-75 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

15 Watt DC/DC converter, industrial, 4:1 input, heatsink casing, encapsulated, DIP-16 metal package

Pinning
15 W
9-18, 18-36, 36-75 VDC
3.3, 5.1, 12, 15, ±5, ±12, ±15 VDC

15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, DIP-24

Pinning
15 W
9-36, 18-75 VDC
3.3, 5.1, 12, 15, ±5, ±12, ±15 VDC

15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, DIP-24

Pinning
15 W
9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±12, ±15 VDC

15 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, encapsulated, 1" x 1" metal package

Pinning
15 W
9-18, 18-36, 36-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

15 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 1.6" x 1"

Pinning
15 W
9-36, 18-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

15 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 1.6" x 1"

Pinning
15 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, ±24 VDC

15 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package

Pinning
15 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, ±24 VDC

15 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 1.0" x 1.0" metal package

Pinning
New
15 W
9-75, 14-160 VDC
5, 5.1, 12, 15, 24, ±12, ±15 VDC

15 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 1”x1”

Pinning
15 W
9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, ±24 VDC

15 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package

Pinning
15 W
9-36, 18-75, 36-160 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, ±24 VDC

15 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, high temperature range, encapsulated, 1.0" x 1.0" metal package

Pinning
15 W
9-18, 18-36, 36-75 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

15 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Pinning
20 W
9-36, 18-75 VDC
3.3, 5, 12, 15, ±5, ±12, ±15 VDC

20 Watt DC/DC converter, industrial, 4:1 input, cost optimized, high temperature range, encapsulated, 2" x 1" metal package

Pinning
20 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, ±12, ±15 VDC

20 Watt DC/DC converter, railway, 4:1 input, high temperature range, internal filter class B, encapsulated, 2" x 1" metal package

Pinning
20 W
36-160 VDC
5.1, 12, 15, 24, ±5, ±12, ±15 VDC

20 watt DC/DC converter, 3000VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, 1”x1.6”

Pinning
20 W
9-18, 18-36, 36-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

20 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 1.6" x 1"

Pinning
20 W
9-36, 18-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

20 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 1.6" x 1"

Pinning
20 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, ±12, ±15 VDC

20 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package

Pinning
New
20 W
9-75, 14-160 VDC
5, 5.1, 12, 15, 24, ±12, ±15 VDC

20 watt DC/DC converter, railway, 12:1 input, 3000VDC isolation, PCB-mount, 1”x1”

Pinning
20 W
9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±12, ±15, ±24 VDC

20 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1.0" x 1.0" metal package

Pinning
20 W
9-36, 18-75, 36-160 VDC
3.3, 5.1, 12, 15, 24, ±12, ±15, ±24 VDC

20 Watt DC/DC converter, railway, 4:1 input, regulated, 3000 VDC isolation, encapsulated, 1" x 1" metal package

Pinning
20 W
9-36, 18-75, 40-160 VDC
5, 12, 15, 24, ±12, ±15 VDC

20 Watt DC/DC converter, industrial, 4:1 input, reinforced isolation (3000 VAC), encapsulated, 2"x1"

Pinning
20 W
9-18, 18-36, 36-75 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

20 Watt DC/DC converter, industrial, 2:1 input, regulated, reinforced high isolation (4200 VAC), high working voltage (1000 VAC), encapsulated, 2"x1"

Pinning
25 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, ±12, ±15 VDC

25 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1" x 1" metal package

Pinning
25 W
9-36, 18-75 VDC
3.3, 5, 12, 15, ±12, ±15 VDC

25 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1" x 1" metal package

Pinning
30 W
9-18, 18-36, 36-75 VDC
1.5, 2.5, 3.3, 5.1, 12, 15, ±5, ±12, ±15 VDC

30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package

Pinning
30 W
9-36, 18-75 VDC
1.5, 2.5, 3.3, 5.1, 12, 15, ±5, ±12, ±15, 5/±12, 5/±15, 3.3/±12, 3.3/±15 VDC

30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package

Pinning
New
30 W
9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±12, ±15 VDC

30 Watt DC/DC converter, industrial, 4:1 input, cost efficient design, encapsulated, 1" x 1" metal package

Pinning
30 W
9-18, 18-36, 36-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

30 Watt DC/DC converter, medical, 2:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 2" x 1"

Pinning
30 W
9-36, 18-75 VDC
5, 12, 15, 24, ±5, ±12, ±15 VDC

30 Watt DC/DC converter, medical, 4:1 input, 5000 VAC I/O-isolation (2 x MOPP), low leakage current, encapsulated, 2" x 1"

Pinning
30 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±12, ±15 VDC

30 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 1.0" x 1.0" metal package

Pinning
30 W
9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±12, ±15, ±24 VDC

30 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 1.0" x 1.0" metal package

Pinning
30 W
9-36, 18-75, 36-160 VDC
3.3, 5, 5.1, 12, 15, 24, 54, ±12, ±15, ±24 VDC

30 Watt DC/DC converter, railway, 4:1 input, regulated, 3000VDC isolation, encapsulated, 1”x1” metal enclosure

Pinning
40 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 3.3/5, ±12, ±15, 3.3/±12, 3.3/±15, 5/±12, 5/±15 VDC

40 Watt DC/DC converter, industrial, 2:1 input, encapsulated, single- dual- tripple output, 2" x 2" metal package

Pinning
40 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±12, ±15, ±24 VDC

40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"

Pinning
40 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24, ±12, ±15 VDC

40 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package

Pinning
40 W
9-36, 18-75 VDC
3.3, 5, 12, 15, ±12, ±15 VDC

40 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 2" metal package

Pinning
40 W
9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±12, ±15, ±24 VDC

40 Watt DC/DC converter, industrial, 4:1 input, cost/quality efficient, 2"x1"

Pinning
40 W
9-36, 18-75 VDC
3.3, 5, 12, 15, 24, ±12, ±15 VDC

40 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package

Pinning
40 W
9-36, 18-75, 43-160 VDC
3.3, 5, 12, 15, 24, ±12, ±15, ±24 VDC

40 Watt DC/DC converter, railway, 4:1 input incl. 110 VDC nominal, high temperature range, encapsulated, 2" x 1" metal package

Pinning
40 W
36-160 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

40 watt DC/DC converter, 3000VAC I/O isolation (reinforced), railway, 4:1 input, regulated, encapsulated, 2”x1”

Pinning
40 W
36-160 VDC
5, 12, 15, 24, 54, ±12, ±15 VDC

40 Watt DC/DC converter, industrial, 4:1 input, reinforced isolation (3000 VAC), encapsulated, 2"x1"

Pinning
50 W
9-18, 18-36, 36-75 VDC
3.3, 5, 12, 15, 24 VDC

50 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 1" metal package

Pinning
50 W
9-36, 18-75 VDC
3.3, 5, 12, 15, 24 VDC

50 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package

Pinning
60 W
18-36, 36-75 VDC
3.3, 5, 12, 15, 24 VDC

60 Watt DC/DC converter, industrial, 2:1 input, encapsulated, 2" x 2" metal package

Pinning
60 W
9-18, 18-36, 36-75 VDC
5, 12, 15, 24, ±12, ±15, ±24 VDC

60 Watt DC/DC converter, industrial, 2:1 input, optimized design, encapsulated, 2" x 1" metal package

Pinning
60 W
9-36, 18-75 VDC
5, 12, 15, 24, ±12, ±15, ±24 VDC

60 Watt DC/DC converter, industrial, 4:1 input, encapsulated, 2" x 1" metal package

Pinning
60 W
9-36, 18-75, 36-160 VDC
5, 12, 15, 24, 48, ±12, ±15, ±24 VDC

60 Watt DC/DC converter, railway, 4:1 input, high power density, encapsulated, 2"x1" metal package

Pinning