Encapsulated

AC/DC Power Supplies Modules encapsulés 2 - 100 watts

Traco Power propose une large gamme de modules de puissance entièrement encapsulés avec plus de 200 modèles standard. Ils sont disponibles pour le montage sur circuit imprimé, le montage sur châssis avec bornier à vis ou connecteur plat ou avec des câbles libres pour le montage dans des boîtes d'encastrement standard.

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
4-20 W
90-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 5/3.3, 12/5 VDC

4-20 Watt AC/DC modules, industrial, 85-264 VAC input, encapsulated, PCB mount

4-60 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, ±12, ±15, 5/3.3, 12/5, 48, 5/12, 5/±12, 5/±15, 3.3/5/12, 5/3.3/12, 5.1, 36 VDC

4-60 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, PCB mount

5-30 W
90-264 VAC / 120-370 VDC
5, 12, 15, 24 VDC

5-30 Watt AC/DC modules, medical, 85-264 VAC input, 4000 VAC I/O-isolation (2xMOPP), low leakage current, encapsulated, PCB mount

5-40 W
90-264 VAC / 85-370 VDC, 90-264 VAC / 100-375 VDC, 90-264 VAC / 100-370 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, 5/±12, 5/±15, 5/12, 5/24 VDC

15-40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, PCB mount

6-24 W
90-264 VAC / 130-375 VDC, 90-264 VAC / 90-370 VDC
3.3, 5, 6, 12, 15, 24 VDC

4-24 Watt AC/DC modules, industrial/household, 85-264 VAC input, flush box mounting, fully encapsulated IP67 plastic case

7-50 W
90-264 VAC / 120-370 VDC, 90-305 VAC / 120-430 VDC
5, 12, 15, 24, 3.3, 48 VDC

7-50 Watt AC/DC modules, industrial, 85-264 VAC input, 3000 VAC I/O-isolation, encapsulated, PCB mount

15-40 W
90-264 VAC / 85-370 VDC, 90-264 VAC / 100-375 VDC, 90-264 VAC / 100-370 VDC
3.3, 5, 12, 15, 24, ±5, ±12, ±15, 5/±12, 5/±15, 5/12, 5/24 VDC

15-40 Watt AC/DC modules, industrial, 85-264 VAC input, singel- dual- triple output models, encapsulated, Chassis mount

15-60 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 48, ±12, ±15, 5/12, 5/±12, 5/±15, 3.3/5/12, 5/3.3/12, 5.1, 36 VDC

15-60 Watt AC/DC modules, industrial, 85-264 VAC input, low profile plastic casing, 3000 VAC I/O-isolation, encapsulated, Chassis mount

24-36 W
85-264 VAC
5.1, 12, 24 VDC

24-36 Watt AC/DC modules, medical/household, 85-264 VAC input, outlet box mountable, fully encapsulated IP68 housing

3 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24 VDC

3 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1", 3000 VAC I/O-isolation, encapsulated, PCB mount

Pinning
5 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 48 VDC

5 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1", 3000 VAC I/O-isolation, encapsulated, PCB mount

Pinning
5 W
90-305 VAC / 100-430 VDC
3.3, 5, 12, 24 VDC

5 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 1.46" x 1.08"

Pinning
5 W
90-305 VAC / 100-430 VDC
3.3, 5, 12, 24 VDC

5 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 2.17" x 1.08"

New
5 W
90-305 VAC / 100-430 VDC
3.3, 5, 12, 24 VDC

5 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 2.17" x 1.08"

10 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 48 VDC

10 Watt AC/DC modules, industrial/household, 85-264 VAC input, Ultra compact size 1"x1.5", 4000 VAC I/O-isolation, encapsulated, PCB mount

Pinning
10 W
90-305 VAC / 100-430 VDC
5, 12, 15, 24 VDC

10 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 1.46" x 1.08"

Pinning
10 W
90-305 VAC / 100-430 VDC
5, 12, 15, 24 VDC

10 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 2.17" x 1.08"

New
10 W
90-305 VAC / 100-430 VDC
5, 12, 15, 24 VDC

10 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 2.17" x 1.08"

15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 48 VDC

15 watt AC/DC power supply, household/industrial, 85-264VAC input, high power density, 3000 VAC isolation, encapsulated, PCB mountable (1.07” x 2.06”)

Pinning
15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 1.65" x 1.14"

Pinning
15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 2.82" x 1.14"

24 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, ±12, ±15 VDC

24 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, PCB or Chassis mount

Pinning
24 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, ±12, ±15 VDC

24 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, Chassis mount

25 W
90-305 VAC / 100-430 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 2.07" x 1.08"

Pinning
25 W
90-305 VAC / 100-430 VDC
5.1, 12, 15, 24 VDC

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.48" x 1.08"

New
25 W
90-305 VAC / 100-430 VDC
5.1, 12, 15, 24, ±12, ±15 VDC

25 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.48" x 1.08"

30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 2.89" x 1.50"

Pinning
30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, chassis mount (JST) 3.95" x 1.50"

40 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, ±12, ±15 VDC

40 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, PCB or Chassis mount

Pinning
40 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, ±12, ±15 VDC

40 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, Chassis mount

40 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 36, 48 VDC

40 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 3.2" x 2.2"

Pinning
40 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 36, 48 VDC

40 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, Chassis mount, 4.3" x 2.2"

50 W
90-305 VAC / 100-430 VDC
12, 15, 24 VDC

50 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, PCB mount, 2.92" x 1.85"

Pinning
50 W
90-305 VAC / 100-430 VDC
12, 15, 24 VDC

50 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.81" x 1.85"

New
50 W
90-305 VAC / 100-430 VDC
12, 15, 24 VDC

50 Watt AC/DC modules, industrial/household, 90-305 VAC input, 4000 VAC isolation, encapsulated, chassis mount, 3.81" x 1.85"

60 W
85-264 VAC / 120-370 VDC
5.1, 12, 15, 24, 48 VDC

60 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, PCB or Chassis mount

Pinning
60 W
85-264 VAC / 120-370 VDC
5.1, 12, 15, 24, 48 VDC

60 Watt AC/DC modules, industrial/medical, 85-264 VAC input, 4000 VAC i/O-isolation (reinforced), encapsulated, Chassis mount

65 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 36, 48 VDC

65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, PCB mount (through-hole) 3.2" x 2.2"

Pinning
65 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 36, 48 VDC

65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, encapsulated, Chassis mount, 4.3" x 2.2"

100 W
90-264 VAC / 120-370 VDC
12, 15, 24, 48 VDC

100 Watt AC/DC module, industrial, 85-264 VAC input, active PFC, high efficiency, 3000 VAC I/O-isolation, encapsulated, Chassis mount