TCK-141

Inductor, 5.6 µH, 90 mΩ, 3.5 A

Product Status
Active

Product Documentation

Additional Documents

Compliance & Conformity

Accessories

Compatible series
Attribute
Value
Inductance
5.6 µH
Inductance Tolerance
20 %
Impedance
90 mΩ
Rated Current
3.5 A
Maximum Temperature
125 °C
Minimum Temperature
-55 °C
Connection Type
SMD (Surface-Mount Device)
Length
4 mm
Width
4 mm
Height
2.1 mm
Weight
0.19 g
Product Warranty
3-year

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Amérique
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asie / Pacifique
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Moyen-Orient
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Afrique
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Compatible Series

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
1 A
4.6-36, 4.75-36, 6.5-36, 9-36, 12-36, 15-36, 18-36 VDC
1.2, 1.5, 1.8, 2.5, 3.3, 5, 6.5, 9, 12, 15 VDC

1 Amp POL switching regulator, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3

Pinning
2 A
3-5.5, 3.8-5.5, 4.6-36, 4.75-36, 6.5-36, 9-36, 12-36, 15-36, 18-36 VDC
1.2, 1.5, 1.8, 2.5, 3.3, 5, 6.5, 9, 12, 15 VDC

2 Amp POL switching regulator, wide input range, pos.-pos. circuit, LM78 compatible, SIP-3

Pinning