open-frame-design

AC/DC Power Supplies Diseño de bastidor abierto hasta 450 Watt

Traco Power ofrece una amplia gama de fuentes de alimentación de marco abierto con una potencia de salida de 15 a 450W.

Models
Product Series
Power
Input
Output
Short Description
Datasheet
Additional Info
15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, PCB mount (through-hole) 1.5" x 1.0"

Pinning
15 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

15 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, chassis mount (JST) 2.6" x 1.0"

30 W
85-264 VAC / 120-370 VDC
3.3, 5, 12, 15, 24, 36, 48, 53 VDC

30 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4000 VDC isolation, open frame, chassis mount (JST) 3.34" x 1.36"

30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, PCB mount (through-hole) 2.74" x 1.1"

Pinning
30 W
85-264 VAC / 120-370 VDC
3.3, 5, 9, 12, 15, 24, 36, 48 VDC

30 Watt AC/DC power supply, medical/industrial/household, 85-264 VAC input, reinforced 4000 VAC isolation, openframe, chassis mount (JST) 3.34" x 1.36"

40 W
85-264 VAC / 120-370 VDC
5, 12, 24, 48 VDC

40 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 3" x 2"

New
45 W
85-264 VAC / 120-370 VDC
12, 15, 24, 36, 48, 56 VDC

45 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced isolation, open frame, chassis mount (WAFER), 3" x 2"

50 W
85-264 VAC / 120-370 VDC
5, 7.5, 9, 12, 15, 18, 24, 36, 48, 53 VDC

50 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 3000 VAC isolation, open frame, chassis mount (JST) 3" x 1.5"

New
60 W
85-264 VAC / 120-370 VDC
12, 15, 24, 36, 48, 56 VDC

60 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced isolation, open frame, chassis mount (WAFER), 3" x 2"

65 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 36, 48, 53 VDC

65 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 3000 VAC isolation, open frame, chassis mount (JST) 3" x 2"

65 W
85-264 VAC / 120-370 VDC
5, 12, 15, 24, 48 VDC

65 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 3" x 2"

100 W
90-132 and 187-264 VAC
3.3, 5, 12, 15, 24, 48 VDC

100 Watt AC/DC power supply, industrial, 85-264 VAC input, 3000 VAC isolation, open frame, chassis mount 4" x 2"

100 W
85-264 VAC / 120-370 VDC
12, 15, 24, 28, 36, 48 VDC

100 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 3000 VAC isolation, open frame, chassis mount (JST) 3" x 2"

100 W
85-264 VAC / 120-370 VDC
12, 15, 18, 24, 28, 36, 48 VDC

100 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 3" x 2"

New
120 W
90-264 VAC
12, 15, 24, 36, 48, 56 VDC

120 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, open frame, chassis mount (JST), 3" x 2"

125 W
85-264 VAC / 120-370 VDC
12, 15, 24, 36, 48 VDC

125 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 3" x 2"

150 W
85-264 VAC / 120-370 VDC
12, 15, 24, 28, 36, 48 VDC

150 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 3000 VAC isolation, open frame, chassis mount (JST) 4" x 2"

150 W
85-264 VAC / 120-370 VDC
12, 15, 24, 28, 36, 48 VDC

150 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 4" x 2"

New
150 W
90-264 VAC
12, 15, 24, 36, 48, 56 VDC

150 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, open frame, chassis mount (JST), 4" x 2"

180 W
85-264 VAC / 120-370 VDC
12, 15, 18, 24, 28, 36, 48, 53 VDC

180 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 3000 VAC isolation, open frame, 3" x 2"

180 W
85-264 VAC / 120-370 VDC
12, 15, 18, 24, 28, 36, 48, 53 VDC

180 Watt AC/DC power supply, medical, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, 3" x 2"

200 W
85-264 VAC
12, 15, 24, 48 VDC

200 Watt AC/DC power supply, industrial, 85-264 VAC input, 3000 VAC isolation, open frame, chassis mount 5" x 3"

New
200 W
90-264 VAC / 120-370 VDC
12, 15, 24, 36, 48, 56 VDC

200 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, open frame, chassis mount (JST), 4" x 3"

300 W
85-264 VAC / 120-370 VDC
12, 15, 18, 24, 28, 36, 48, 53 VDC

300 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 3000 VAC isolation, open frame, 4.6" x 2.44"

300 W
85-264 VAC / 120-370 VDC
12, 15, 18, 24, 28, 36, 48, 53 VDC

300 Watt AC/DC power supply, medical, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, 4" x 2"

New
300 W
90-264 VAC / 120-370 VDC
12, 15, 24, 48, 36, 56 VDC

300 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, open frame, chassis mount (JST), 6" x 3"

450 W
85-264 VAC / 120-370 VDC
12, 15, 24, 28, 36, 48, 53 VDC

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"

450 W
85-264 VAC / 120-370 VDC
12, 15, 24, 28, 36, 48, 53 VDC

450 Watt AC/DC power supply, medical/industrial, 85-264 VAC input, class II, reinforced 4000 VAC isolation, open frame, chassis mount (JST) 5" x 3"

New
500 W
90-264 VAC / 127-370 VDC
12, 24, 48 VDC

500 Watt AC/DC power supply, industrial, 85-264 VAC input, reinforced 4250 VAC isolation, fanless operation, conduction cooled design, encased, 5.1" x 3.2"

New
500 W
90-264 VAC / 120-370 VDC
12, 15, 24, 36, 48, 56 VDC

500 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, open frame, chassis mount (JST), 6" x 4"