TEN 40-1210E
Produkt
The TEN 40E is rounding out Traco Power’s existing 40 Watt product range. Driven by current market trends this series was developed to maximize quality and cost efficiency in one product. Due to a new design approach the TEN 40E thus offers a cost efficient solution with not only no concession on quality or reliability but even improved specifications compared to its predecessor. It comes in a standard 2” x 1” metal package with a 2:1 input voltage range. High efficiencies of up to 93% allow for an operating temperature range (natural convection) of -40 to +70°C without power derating (model dependent). Certified according to the latest IT standard (IEC/EN/UL 62368-1) and equipped with additional features like remote on/off function and protection against short circuit, overvoltage and over temperature the TEN 40E series is suitable for many industrial applications.
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/190_UL_Rec_Sign.png?itok=eYud1tPR&t=1648598401)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1648598401)
Where to buy
- Europa
Austria
Belgium
Bulgaria
Croatia
Czech Republic
Denmark
Estonia
Finland
France
Deutschland
Greece
Hungary
Ireland
Italy
Latvia
Lithuania
Netherlands
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Schweiz
Turkey
Ukraine
United Kingdom
- Americas
Argentina
Brasilien
Chile
Canada
Colombia
Ecuador
Mexico
Peru
USA
- Asia Pacific
Australia
China
Hong Kong
India
Indonesia
Japan
Malaysia
New Zealand
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Thailand
Vietnam
- Middle East
Israel
Saudi Arabia
United Arab Emirates
- Afrika
Egypt
South Africa
![](/themes/custom/traco/images/stock_section_image.png)
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
We generally do not recommend washing or cleaning electronic components. You should avoid it, if it is not absolutely necessary. Please refer to cleaning guide.
Andere Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/ten40e_mainpicture.jpeg?itok=lKOF4Ge-&t=1650499201)
40 Watt DC/DC converter, industrial, 2:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_teaser/public/products/pictures/ten40wie_mainpicture.jpeg?itok=1XNgHNla&t=1650499201)
40 Watt DC/DC converter, industrial, 4:1 input, cost/quality efficient, 2"x1"
![](/sites/default/files/styles/product_teaser/public/products/pictures/tck_177_mainpicture.jpeg?itok=UwBJebu5&t=1711501201)
Common Mode Choke, 398 µH, 9 mΩ, 10.05 A
![](/sites/default/files/styles/product_teaser/public/products/pictures/ten_hs1_mainpicture.jpeg?itok=IEhLvB88&t=1650499201)
2"x1" metal heatsink, 10 K/W, H=5.6 mm
![](/sites/default/files/styles/product_teaser/public/products/pictures/ten_hs10_mainpicture.jpeg?itok=sDdZbsAO&t=1711501201)
2"x1" metal heatsink, 6 K/W, H=20.3 mm
![](/sites/default/files/styles/product_teaser/public/products/pictures/ten_hs8_mainpicture.jpeg?itok=-BLQKsFh&t=1650499201)
2"x1" metal heatsink, 9 K/W, H=7.6 mm
![](/sites/default/files/styles/product_teaser/public/products/pictures/ten_hs9_mainpicture.jpeg?itok=jGCb4KLs&t=1711501201)
2"x1" metal heatsink, 7 K/W, H=12.7 mm