Electric vehicles, charging stations, and the required infrastructure are becoming ever more powerful, faster, and more compact.
Consequently, more power in a smaller space is required for the operation of the electronics.
Compact, highly efficient, reliable and, above all, robust DC/DC converters are required to meet these high demands of e-mobility applications. These converters must be able to withstand extreme and fluctuating temperatures and function reliably in harsh environments for years.
Operate extremely reliably for years, even in harsh environmental conditions
Have optimized heat dissipation and operate without additional fan
Achieve over 90% efficiency
Operate reliably over a wide temperature range, from –40 to 85°C
Are suitable for applications where constant current is required
Are available with wide input voltage range
Our experts know all the details and will assist you with all your challenges, such as EMC, application notes and support for design-ins and certifications. All Traco Power products are immediately available from stock – as they have been for decades