Traco Power's DC/DC Converters for E-Mobility 

Electric vehicles, charging stations, and the required infrastructure are becoming ever more powerful, faster, and more compact. 

Consequently, more power in a smaller space is required for the operation of the electronics. 

Compact, highly efficient, reliable and, above all, robust DC/DC converters are required to meet these high demands of e-mobility applications. These converters must be able to withstand extreme and fluctuating temperatures and function reliably in harsh environments for years. 

The Range of Traco Power DC/DC Converters for E-Mobility Includes Models from 1 – 300 Watt. 

Railway DC-DC Converter
3 – 300 Watt
DIP / PCB Modules 1 – 60 Watt
SIP Package 1 – 12 Watt

 

Traco Power's product range includes DC/DC converters for e-mobility which have decisive advantages as they:

icons_reliable
Reliable

Operate extremely reliably for years, even in harsh environmental conditions

icons_fanless
Fanless

Have optimized heat dissipation and operate without additional fan

icons_efficiency
Efficiency

Achieve over 90% efficiency

icons_temperature-range
Temperature Range

Operate reliably over a wide temperature range, from –40 to 85°C

icons_constant-current-capable
Constant Currant

Are suitable for applications where constant current is required

icons_wide-input-range
Wide Input Range

Are available with wide input voltage range

 

Applications of DC/DC Converters in E-Mobility

Produktvorstellung

 

Our experts know all the details and will assist you with all your challenges, such as EMC, application notes and support for design-ins and certifications. All Traco Power products are immediately available from stock – as they have been for decades