TCL-DC
Produkt
In the TCL range of DIN-rail power supplies are 6 models for DC input voltage available. The wide input ranges of 9.5–18 VDC resp. 18–75 VDC means these models can be operated from all popular DC supply voltage systems. With tightly regulated output voltage these DC/DC converters provide a reliable power source for sensitive loads in industrial process controls, factory automation and other equipment exposed to a critical industrial environment. Further applications for these converters are isolation of a specific load or refreshing the 24 V bus voltage. Easy installation is provided with snap-on mounting on DIN-rails and detachable screw terminal block.
Zusätzliche Dokumente
Herunterladen
Ultra-wide input voltage range
Output voltage adjustable
Overload and short circuit protection
Low ripple and noise
I/O isolation 1500 VDC
Compact, slim plastic case
Reliable snap-on mount on DIN-rail
Bracket for wall mount included
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Modelle in Serie
12 Watt DC/DC converter, industrial, 4:1 input, slim plastic case, DIN-rail
24 Watt DC/DC converter, industrial, 4:1 input, slim plastic case, DIN-rail
24 Watt DC/DC converter, industrial, 4:1 input, slim plastic case, DIN-rail
24 Watt DC/DC converter, industrial, 4:1 input, slim plastic case, DIN-rail
60 Watt DC/DC converter, industrial, 4:1 input, slim plastic case, DIN-rail
60 Watt DC/DC converter, industrial, 4:1 input, slim plastic case, DIN-rail