TSP 600-124 WR
Produkt
The successful TSP series of high performance DIN-rail mount power supplies has been expanded with models featuring wide input ranges of 85-132 / 187-264 / 323-550 VAC. With these input ranges the power supplies can be used in almost all single- and multi phase power networks worldwide. A high, continuously available power reserve guarantees reliable start-up of loads with high inrush currents. Excellent electrical specifications and high immunity against electrical disturbances make these compact power supplies the best choice to power sensitive loads in industrial process control systems, machine tools or any other demanding industrial application. The power supplies comply also with IEC/EN 61204-3, the EMC standard for Industrial environment. 3 add-on modules for extra functions offer a great flexibility in system applications. A module for redundant operation with true power sharing is available. With the battery controller module the power supplies can be extended to a perfect DC-UPS system. The buffer module provides power back-up for up to 4 seconds without the need of any batteries. Easy and vibration proof installation with pluggable screw terminal block and snap-on mounting on DIN-rails.
Herunterladen
![](/sites/default/files/styles/product_sign/public/products/signs/010_CE_Sign.png?itok=9SZ5WkFr&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/011_UKCA_Sign.png?itok=KAPyCtFn&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/200_CB_Scheme_Sign.png?itok=ggeYYpnn&t=1724544001)
![](/sites/default/files/styles/product_sign/public/products/signs/012_EAC_Sign.png?itok=Ea04r8ad&t=1724544001)
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
TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.
New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.
Andere Modelle in Serie
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tsp180wr_mainpicture.jpeg?itok=vaU3ufWC&t=1724544001)
180 Watt AC/DC power supply, industrial, with single- and two phase wide-range input 100/230–500 VAC, rugged metal case, DIN-Rail
![](/sites/default/files/styles/product_thumbnail/public/products/pictures/tsp360wr_mainpicture.jpeg?itok=_JgIyG01&t=1724544001)
360 Watt AC/DC power supply, industrial, with single- and two phase wide-range input 100/230–500 VAC, rugged metal case, DIN-Rail
![](/sites/default/files/styles/product_teaser/public/products/pictures/tsp_bcm12_mainpicture.jpeg?itok=8o17SPyE&t=1724544001)
Battery controller modules (72-600 Watt), for 12, 24 and 48 VDC models, compatible with TSP series
![](/sites/default/files/styles/product_teaser/public/products/pictures/tsp_bfm24_mainpicture.jpeg?itok=KR5uwJzR&t=1724544001)
Buffer module (up to 600 Watt), for any 24 VDC source, 120Ws buffer energy, compatible with TSP series
![](/sites/default/files/styles/product_teaser/public/products/pictures/tsp_rem360_mainpicture.jpeg?itok=bvnsWek5&t=1724544001)
Redundancy modules (360-600 Watt), for 24 VDC models, compatible with TSP series
![](/sites/default/files/styles/product_teaser/public/products/pictures/tspc_dcm600_mainpicture.jpeg?itok=XU9GY-Xv&t=1724544001)
Decoupling module (up to 600 Watt), for 5 to 28 VDC models, compatible with TSPC series
![](/sites/default/files/styles/product_teaser/public/products/pictures/tsp600_mainpicture.jpeg?itok=ZT5gvXJD&t=1724544001)
600 Watt AC/DC, industrial, 85-264 VAC input, for harsh environments, UPS module options, rugged metal case, DIN-Rail
![](/sites/default/files/styles/product_teaser/public/products/pictures/tspc480_mainpicture.jpeg?itok=VY-NkzNV&t=1724544001)
480 Watt AC/DC, industrial, 85-264 VAC input, slim metal case, DIN-Rail
![](/sites/default/files/styles/product_teaser/public/products/pictures/tsp_wmk02_mainpicture.jpeg?itok=CrJZ6GzG&t=1724544001)
Wall mounting kit, metal, for TSP 70 – 180 series