直销和分销商
中东地区
Find out more
Description The TMR 4 (2:1 input range) and TMR 4WI (4:1 input range) are two families of regulated 4 Watt DC-DC converters with either single or dual output voltages ranging from 5 to 24 VDC. Each comes in a compact SIP-8 package featuring I/O isolation of 1600 VDC and protection against short-circuit and over load. These DC-DC converters close the gap between the industry standard 3 & 6 Watt SIP converters. Their advanced design provides efficiencies up to 87%, an operating temperature range of -40°C to +70°C without derating and an integrated remote on/off function. Safety approved to the latest IEC/EN/UL 62368-1 industrial standard, these DC-DC converters deliver a high quality, cost efficient solution for many applications and provide a cost-efficient alternative to 6 Watt converters in 3-4 watt applications. |
Features • Compact SIP-8 package |
VIDEO OVERVIEW |
|
TMR 4 |
|
TMR 4WI |
||
![]()
|
![]() |
![]() |
||||
2:1 Input Range 9-18 | 18-36 | 36-75 Vin Ranges |
![]()
|
4:1 Input Range 9-36 | 18-75 Vin Ranges |
![]()
|
|||
![]()
|
![]()
|
Click here for related 1-9 watt DC/DC converters in SIP packages
Please contact salesusa [at] tracopower.com (Traco Power North America) directly for sample requests or a price quote.