TMR 4 & TMR 4WI Series

Compact Solutions for Industrial Applications

 

                                                          • 4 Watt Regulated DC/DC Converters

                                                          • 2:1 and 4:1 Input Ranges

                                                          • IEC / EN / UL 62368-1 Approvals

Description

The TMR 4 (2:1 input range) and TMR 4WI (4:1 input range) are two families of regulated 4 Watt DC-DC converters with either single or dual output voltages ranging from 5 to 24 VDC. Each comes in a compact SIP-8 package featuring I/O isolation of 1600 VDC and protection against short-circuit and over load.

These DC-DC converters close the gap between the industry standard 3 & 6 Watt SIP converters. Their advanced design provides efficiencies up to 87%, an operating temperature range of -40°C to +70°C without derating and an integrated remote on/off function. Safety approved to the latest IEC/EN/UL 62368-1 industrial standard, these DC-DC converters deliver a high quality, cost efficient solution for many applications and provide a cost-efficient alternative to 6 Watt converters in 3-4 watt applications.

 

Features

• Compact SIP-8 package

• Wide 2:1 input range (TMR 4)

• Ultra-Wide 4:1 input range (TMR 4WI)

• Temperature range -40° to +70°C without derating

• High efficiency up to 87%

• I/O isolation 1600 VDC

• Protection against short-circuit and over load

• Fully regulated outputs

• Remote On/Off control

• 3-year product warranty

Click below to browse available models and check distributor inventory.

VIDEO OVERVIEW

 

TMR 4

 

TMR 4WI

Thumnail_tmr4wi_with-button

   
    2:1 Input Range

9-18 | 18-36 | 36-75 Vin Ranges
PDF Icon

  4:1 Input Range

9-36 | 18-75 Vin Ranges
PDF Icon

   
TMR 4 Click

 
TMR 4WI Click



Click here for related 1-9 watt DC/DC converters in SIP packages

Please contact salesusa [at] tracopower.com (Traco Power North America) directly for sample requests or a price quote.