Recherche par secteur
Rechercher
Story
Carrière
Vente directe et distributeur
Europe
Find out moreAmérique
Find out moreAsie / Pacifique
Find out moreMoyen-Orient
Find out moreAfrique
Find out more
The TIW series is a new range of small size DC-power supplies which have been designed particularly for applications in home and office installations. The compact module cases fit in the standardized in-wall flush boxes or also can be mounted on walls. The power supplies fully comply with the safety and EMC standards requested for commercial and residential class ll installations. Typical applications are powering of electric devices used in home automation and in security systems like e.g. controllers, indicators, etc.
High efficiency switching power supplies
Easy installation into standard flush boxes
Fully encapsulated plastic housing
Dust and waterproof to IP 67
Protection class ll
Safety approval to IEC/EN 60950-1 EN 50178, IEC/EN 60335-1
Universal input range 93 to 264 VAC
Operating temp. range –25°C to +50°C
Short circuit and overload protection
Regulated output voltage (models from 3.3 to 24 VDC)
3-year product warranty
TRACOPOWER products do not generally fall under the REACH directive.
Our general REACH declaration is available via the following link:
TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).