Recherche par secteur
Rechercher
Story
Carrière
Vente directe et distributeur
Europe
Find out moreAmérique
Find out moreAsie / Pacifique
Find out moreMoyen-Orient
Find out moreAfrique
Find out more
Description |
Features |
The TEP 40UIR and TEP 60UIR are high performance DC/DC converters qualified to EN 50155 and EN 61373 standards for rugged industrial and railway applications. The converters ultra-wide 12:1 input voltage range allows the converter to be an all-in-one solution for applications requiring separate converters to operate on multiple input voltage ranges. These converters are offered in the compact quarter brick (2.3 x 1.45 x 0.5") metal package. An internal circuit extends hold-up time, eliminating the need of expensive high voltage capacitors at the input, a 25V capacitor can cover the entire input range, effectively reducing cost, size and inrush current. Additional features include: high efficiency up to 91%; operating temperature range of -40°C to +85°C I/O-isolation voltage of 3,000 VAC; adjustable under voltage lockout function; remote on/off and adjustable outputs. |
• Ultra-wide 12:1 input voltage range 9~75 or 14~160 VDC • Standard 2.3 x 1.45 x 0.5" package (quarter brick) • Bus pin to easily extend hold-up time • Optional Heatsinks (see datasheet) • EN 50155 and EN 61373 approval for railway applications • IEC/EN/UL 62368-1 approved • Operating temperature range -40°C to +85°C • I/O-isolation 3,000 VAC • High efficiency up to 91% • Vtrim, On/Off and adjust Under Voltage Lock Out • 3 year product warranty |
TEP 40UIR | 40 Watts | 12:1 Input Range |
TEP 60UIR | 60 Watts | 12:1 Input Range |
---|