19.04.2022

TPI 50A-J Series

Compact 50 Watt open frame AC/DC power supplies for industrial applications

tpi50a-j

 

• 50 Watt open frame power supplies in a 3" x 1.5" package

• Compact and cost efficient design

• Peak power function up to 140%

• I/O reinforced isolation 3000 VAC

• Operating temperature range –40°C to +85°C

• No load input power <0.3W (acc. ErP directive)

• High efficiency up to 93%

• Internal EN 55032 class B filter

• Protection class II prepared

• 3 year product warranty

tpi50a-j_tabelle.jpg



The TPI 50A-J is a 50 Watt AC/DC open frame power supplies series with a 3000 VAC reinforced isolation system. Our TPI line specifically focuses on providing cost efficient industrial power supplies in compact designs. Extending the existing TPI range this new series offers a peak power function which enables it to deliver up to 140% of the rated power for up to 5 seconds. Excellent efficiency of up to 93% allows a compact design and an operating temperature range (natural convection) of –40°C to +60°C without derating, while going up to +85°C with either load derating or forced cooling.

It is designed to meet the ErP directive (< 0.3 W no load power consumption) and EMC characteristics dedicated for applications in industrial/automation and test & measurement fields. High reliability is provided by use of industrial high-quality grade components and an excellent thermal management. This makes the TPI 50A-J an ideal solution for any demanding industrial devices or space critical applications.

Model and Datasheet:

TPI 50A-J