TIB-REM480 series
is a compact, DIN-Rail redundancy module for AC/DC failover operation
- Compact 118.6mm x 36mm x 124.2mm metal
- DIN-rail mounting bracket
- 60A boost current
- “Input Ok” and “Balance OK” indicators
- Low standby power
- UL/IEC/EN 61010-1 approvals
- Fits Traco Power’s TIB line
- 3 year product warranty
Series |
Input Voltage Range |
Output Current Redudancy Operation |
Output Current Parallel Operation |
Output Current Boost |
TIB-REM480 |
11–56 VDC |
20 A |
40 A |
60 A for 4s |
The TIB-REM480 is a compact, DIN-rail mountable redundancy module for failover operation of AC/DC power supplies. The redundancy function is available for nominal currents of up to 20A over a wide input voltage range of 11–56 V. Boost currents of up to 60A are permitted for up to 4 seconds. The TIB-REM480 uses active sharing technology to minimize the power losses during normal operation and in failover mode. The TIB-REM480 can operate at ambient temperatures between –20°C and +60°C without derating and without the need for active cooling. The TIB-REM480 is specifically designed, tested, and approved for operation with Traco Power’s TIB line of DIN-rail mountable power supplies.