TEN WIRH Series 3-40 Watt DC/DC Converters

Designed for Railway and Ruggedized Industrial Applications

 

                                                                              • Five Power Levels: 3 / 6 / 10 / 20 / 40 Watts

                                                                              • 3,000 VAC Reinforced I/O Isolation

                                                                              • EN 50155 & EN 61373 Railway Certifications

                                                                              • IEC/EN/UL 62368-1 Approvals

                                                                              • 4:1 Input Voltage Range of 36-160VDC

                                                                              • Full Load Operation from -40°C up to +95°C (model dependent)

Description Features

The TEN 3WIRH – TEN 40WIRH family of railway-certified DC/DC converters consists of 5 power levels, single and dual outputs, ranging from 3 to 40 watts with 3,000 VAC reinforced I/O isolation for highest reliability in harsh environments. The proven and certified design guarantees highest resistance against thermal shocks, moisture, mechanical shocks, and vibration. The TEN 3WIRH – TEN 40WIRH family comes with additional IEC / EN / UL 62368-1 safety approvals for industrial and IT equipment and EN 45545-2 certification for fire behavior.

Features include protection from under-voltage input, short-circuit, over-temperature and over-voltage conditions. Thanks to its favorable operating temperature range of -40°C up to +95°C without derating (depending on the model), the TEN 3WIRH – TEN 40WIRH present a first choice for demanding applications

  • Fully encapsulated
  • 3,000 VAC I/O isolation (reinforced)
  • 4:1 input voltage range: 36 – 160 VDC
  • EN 50155 and EN 61373 railway-certified
  • IEC/ EN / UL 62368-1 Approvals
  • Internal EMI filter meets EN 55032 class A
  • Single output minimum +/-10% output adjustment
  • -40°C up to +95°C without derating (model dependent)
  • EN 45545-2 fire behavior
  • Remote on/off function
  • 3-year product warranty
TEN 3WIRH TEN 6WIRH TEN 10WIRH TEN 20WIRH TEN 40WIRH
TEN 3WIRH
TEN 6WIRH
TEN 10WIRH
TEN 20WIRH
TEN 40WIRH
3 WATTS
PDF Icon

6 WATTS
PDF Icon

10 WATTS
PDF Icon

20 WATTS
PDF Icon

40 WATTS
PDF Icon

1.25 x 0.80 x 0.42" 1.25 x 0.80 x 0.42" 1.25 x 0.80 x 0.42" 1.60 x 1.00 x 0.40" 2.00 x 1.00 x 0.40"
TEN 3WIRH CLICK

TEN 6WIRH CLICK

TEN 10WIRH CLICK

TEN 20WIRH CLICK

TEN 40WIRH CLICK

Please contact Traco Power North America directly for sample requests or a price quote.