Search by Industry
Search by Category
Custom Search
Direct Sales and Distributor
Europe
Find out moreAmericas
Find out moreAsia Pacific
Find out moreMiddle East
Find out moreAfrica
Find out more
• Ultra compact 12 Watt converter in DIP-16 metal casing
• Highest power density of 3,61W/cm3
• 6-side shielded metal case with insulated baseplate
• Wide 2:1 and 4:1 input voltage ranges
• High efficiency (up to 88%) for low thermal loss
• Operating temperature range -40°C to +88°C
• Built-In EN 55032 class A filter
• Protection against short circuit
• 3-year product warranty
The TEL 12 & TEL 12WI are two series of isolated 12 Watt converters which come in an ultra compact DIP-16 metal package. The design purpose of these series was to miniaturized low power DC/DC converters to the maximum without sacrificing high efficiency. They solidify the new standard for power density with 3,61 W/cm3 and effectively double the power density compared to 12 Watt converters in DIP-24 package.
The TEL 12 and TEL 12WI offer wide 2:1 or 4:1 input voltage ranges respectively and feature a high efficiency of up to 88% which enables an operation temperature of up to +65°C at full load and up to 85°C with 50% load. The converters also have an internal input filter to comply with conducted emission standard EN 55032 class A. Overall they feature an economical solution for space critical and cost sensitive applications in instrumentation, IT and industrial electronics.
Model and Datasheet: