TXO 500-112-J

The TXO 500 is a compact 500 Watt AC/DC open frame module with reinforced I/O isolation designed for a wide range of cost sensitive applications. A high efficiency of 92% allows the TXO 500 to deliver 290 Watt up to +50°C with convection cooling and 500 Watt up to +50°C with forced air cooling, while going up to +70°C with derating. It comes with an active power factor correction and EMC characteristics dedicated for applications in industrial/automation and test & measurement fields. The TXO 500 also features auxiliary functions like remote on/off, sense function and standby power making these power supplies an ideal solution for various industrial and cost sensitive applications.

Product Status
Active
Product is recommended for new designs.

Product Documentation

Attribute
Value
Output Voltage
12 VDC
Output Adjustment 1
11.04-12.96 VDC
Output Current
37500 mA
Power Rating
450 W
Number of Outputs
single
Input Voltage
90-264 VAC / 120-370 VDC
Housing Type
Open Frame, L-Bracket
Mounting Type
Chassis Mount
Connection Type
Pin Connector
Length
152.38 mm
Width
101.5 mm
Depth
38.6 mm
Efficiency
89 %
Maximum Temperature
70 °C
Minimum Temperature
-20 °C
Weight
720 g
Ripple and Noise
200 mVp-p max.
Capacitive Load
30000 µF
Remote On/Off
Yes
Safety Approvals
EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VAC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TXO 500-115-J
450 W
90-264 VAC / 120-370 VDC
15 VDC
(13.8-16.2 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXO 500-115-J
TXO 500-124-J
500 W
90-264 VAC / 120-370 VDC
24 VDC
(22.8-25.2 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXO 500-124-J
on demand
500 W
90-264 VAC / 120-370 VDC
36 VDC
(34.2-37.8 VDC)
Active
TXO 500-148-J
500 W
90-264 VAC / 120-370 VDC
48 VDC
(45.6-50.4 VDC)
Sample

Only 1 product can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXO 500-148-J
on demand
500 W
90-264 VAC / 120-370 VDC
56 VDC
(53.2-58.8 VDC)
Active
Similar Models

Only 8 products can be added to the comparison list.

TXO 200-112-J

200 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, open frame, chassis mount (JST), 4" x 3"

Only 8 products can be added to the comparison list.

TXO 300-112-J

300 Watt AC/DC power supply, industrial, 90-264 VAC input, reinforced isolation, open frame, chassis mount (JST), 6" x 3"

Compatible accessories