TXM 150-112

The TXM 150 series of 150 Watt is a family of enclosed AC/DC power supplies designed for cost critical applications. With a low profile metal case and screw terminal block connections, they are easy to install in any equipment. There are four models of single output voltages from 12 VDC to 48 VDC. These power supplies have universal input and comply with European EMC standards and the Low Voltage Directive (LVD).

Product Status
Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.

Product Documentation

Accessories

Attribute
Value
Output Voltage
12 VDC
Output Adjustment 1
10.8-13.2 VDC
Output Current
12500 mA
Power Rating
150 W
Number of Outputs
single
Input Voltage
85-264 VAC / 120-375 VDC
Housing Type
Metal Case
Mounting Type
Chassis Mount
Connection Type
Screw Terminal
Length
160 mm
Width
98.3 mm
Depth
38 mm
Efficiency
86 %
Maximum Temperature
70 °C
Minimum Temperature
-10 °C
Weight
635 g
Ripple and Noise
100 mVp-p max.
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. 
Our general REACH declaration is available via the following link: 

General REACH declaration

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

CE / UKCA Declaration

For those Power Supplies which fall under the Low Voltage directive (2014/35/EU) or the EMC directive (2014/30/EU) or ATEX directive (2014/34/EU) or RoHS directive (2011/65/EU) of the European Union TRACO Electronic AG provides a CE Declaration. 

The following link will take you to the declarations of conformity for the selected product:

Link

Other models in series

Model
Power
Input
Output
Links
Datasheet
Additional Info
TXM 015-103
13.2 W
85-264 VAC / 120-375 VDC
3.3 VDC
(3.1-3.5 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 015-103
TXM 015-105
15 W
85-264 VAC / 120-375 VDC
5 VDC
(4.75-5.25 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 015-105
TXM 015-112
15.6 W
85-264 VAC / 120-375 VDC
12 VDC
(11.4-12.6 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 015-112
TXM 015-115
15 W
85-264 VAC / 120-375 VDC
15 VDC
(14.25-15.75 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 015-115
TXM 015-124
16.8 W
85-264 VAC / 120-375 VDC
24 VDC
(22.8-25.2 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 015-124
TXM 025-103
16.5 W
85-264 VAC / 120-375 VDC
3.3 VDC
(3.1-3.5 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 025-103
TXM 025-105
25 W
85-264 VAC / 120-375 VDC
5 VDC
(4.8-5.3 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 025-105
TXM 025-112
25 W
85-264 VAC / 120-375 VDC
12 VDC
(11.4-12.6 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 025-112
TXM 025-115
26 W
85-264 VAC / 120-375 VDC
15 VDC
(14.3-15.8 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 025-115
TXM 025-124
26 W
85-264 VAC / 120-375 VDC
24 VDC
(22.8-25.2 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 025-124
TXM 035-105
30 W
85-264 VAC / 120-375 VDC
5 VDC
(4.75-5.5 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 035-105
TXM 035-112
36 W
85-264 VAC / 120-375 VDC
12 VDC
(11.4-13.2 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 035-112
TXM 035-115
36 W
85-264 VAC / 120-375 VDC
15 VDC
(14.25-16.5 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 035-115
TXM 035-124
36 W
85-264 VAC / 120-375 VDC
24 VDC
(22.8-26.4 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 035-124
TXM 035-148
36 W
85-264 VAC / 120-375 VDC
48 VDC
(45.6-52.8 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 035-148
TXM 050-105
40 W
85-264 VAC / 120-375 VDC
5 VDC
(4.8-5.5 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 050-105
TXM 050-112
50 W
85-264 VAC / 120-375 VDC
12 VDC
(11.4-13.2 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 050-112
TXM 050-115
51 W
85-264 VAC / 120-375 VDC
15 VDC
(14.3-15 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 050-115
TXM 050-124
53 W
85-264 VAC / 120-375 VDC
24 VDC
(22.8-26.4 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 050-124
TXM 050-148
54 W
85-264 VAC / 120-375 VDC
48 VDC
(45.6-52.8 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 050-148
TXM 075-105
60 W
85-264 VAC / 120-375 VDC
5 VDC
(4.75-5.5 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 075-105
TXM 075-112
72 W
85-264 VAC / 120-375 VDC
12 VDC
(11.4-13.2 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 075-112
TXM 075-115
75 W
85-264 VAC / 120-375 VDC
15 VDC
(14.25-16.5 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 075-115
TXM 075-124
77 W
85-264 VAC / 120-375 VDC
24 VDC
(22.8-26.4 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 075-124
TXM 075-148
77 W
85-264 VAC / 120-375 VDC
48 VDC
(45.6-52.8 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 075-148
TXM 100-105
100 W
85-264 VAC / 120-375 VDC
5 VDC
(3.3-5.5 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 100-105
TXM 100-112
102 W
85-264 VAC / 120-375 VDC
12 VDC
(10-15 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 100-112
TXM 100-115
105 W
85-264 VAC / 120-375 VDC
15 VDC
(13.5-17 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 100-115
TXM 100-124
101 W
85-264 VAC / 120-375 VDC
24 VDC
(21-27 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 100-124
TXM 100-148
106 W
85-264 VAC / 120-375 VDC
48 VDC
(43.2-52.8 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 100-148
TXM 150-115
150 W
85-264 VAC / 120-375 VDC
15 VDC
(13.5-16.5 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 150-115
TXM 150-124
151 W
85-264 VAC / 120-375 VDC
24 VDC
(21.6-26.4 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 150-124
TXM 150-148
154 W
85-264 VAC / 120-375 VDC
48 VDC
(43.2-52.8 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 150-148
TXM 200-112
200 W
90-264 VAC / 120-375 VDC
12 VDC
(10-15.5 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 200-112
TXM 200-124
202 W
90-264 VAC / 120-375 VDC
24 VDC
(20-27.2 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 200-124
TXM 200-148
202 W
90-264 VAC / 120-375 VDC
48 VDC
(42-53 VDC)
Sample

Only 4 products can be added to the samples cart.

Only 8 products can be added to the comparison list.

Active
TXM 200-148
Similar Models

Only 8 products can be added to the comparison list.

TXM 100-112

100 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, cost efficient, without fan, metal enclosure, chassis mount

Only 8 products can be added to the comparison list.

TXM 200-112

200 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, cost efficient, without fan, metal enclosure, chassis mount