TXL 035-1515D

Product

Active
Product is recommended for new designs. Updated to IEC/EN 62368-1.
Similar Models
Keep me updated
Keep me updated on the series "TXL"

The TRACO POWER TXL series is a family of encased power supplies designed for a wide range of cost critical applications. With a low profile metal case and screw terminal block connection, they are easy to install in any equipment. These power supplies have universal input and comply with European EMC standards and the Low Voltage Directive (LVD).

Specifications
Output Voltage
±15 VDC
Output Adjustment 1
13.5-16.5 VDC
Output Current
2400/1500 mA
Power Rating
35 W
Number of Outputs
dual
Input Voltage
88-264 VAC / 127-375 VDC
Housing Type
Metal Case
Mounting Type
Chassis Mount
Connection Type
Screw Terminal
Length
99 mm
Width
35 mm
Depth
82 mm
Efficiency
84 %
Maximum Temperature
70 °C
Minimum Temperature
-10 °C
Weight
350 g
Ripple and Noise
150 mVp-p max.
Remote On/Off
No
Safety Approvals
EN 60950-1, EN 62368-1
Insulation System
Reinforced Insulation
I/O Isolation Voltage
3000 VDC

Where to buy

Select your country
  • Europe
    • AustriaAustria
    • BelgiumBelgium
    • BulgariaBulgaria
    • CroatiaCroatia
    • Czech RepublicCzech Republic
    • DenmarkDenmark
    • EstoniaEstonia
    • FinlandFinland
    • FranceFrance
    • GermanyGermany
    • GreeceGreece
    • HungaryHungary
    • IrelandIreland
    • ItalyItaly
    • LatviaLatvia
    • LithuaniaLithuania
    • NetherlandsNetherlands
    • NorwayNorway
    • PolandPoland
    • PortugalPortugal
    • RomaniaRomania
    • RussiaRussia
    • SerbiaSerbia
    • SlovakiaSlovakia
    • SloveniaSlovenia
    • SpainSpain
    • SwedenSweden
    • SwitzerlandSwitzerland
    • TurkeyTurkey
    • UkraineUkraine
    • United KingdomUnited Kingdom
  • Americas
    • ArgentinaArgentina
    • BrazilBrazil
    • ChileChile
    • CanadaCanada
    • ColombiaColombia
    • EcuadorEcuador
    • MexicoMexico
    • PeruPeru
    • USAUSA
  • Asia Pacific
    • AustraliaAustralia
    • ChinaChina
    • Hong KongHong Kong
    • IndiaIndia
    • IndonesiaIndonesia
    • JapanJapan
    • MalaysiaMalaysia
    • New ZealandNew Zealand
    • PhilippinesPhilippines
    • SingaporeSingapore
    • South KoreaSouth Korea
    • Sri LankaSri Lanka
    • TaiwanTaiwan
    • ThailandThailand
    • VietnamVietnam
  • Middle East
    • IsraelIsrael
    • Saudi ArabiaSaudi Arabia
    • United Arab EmiratesUnited Arab Emirates
  • Africa
    • EgyptEgypt
    • South AfricaSouth Africa
Buy online
Available stock at Traco Power central warehouse (Switzerland)
Note: Can be ordered via franchised distributors
Conformity
REACH Declaration

TRACOPOWER products do not generally fall under the REACH directive. Individual REACH Declarations are available via a link from the product datasheets or upon request.

New: Declarations of conformity are now available for each individual series. Available to download in the 'Additional Documents' section.

RoHS Compliance

TRACOPOWER completed successfully in July, 2006 the process of producing all power supply and dc/dc converter fully compliant to the European RoHS Directive (2002/95/EC). Excepted are those products which have been removed from the actual sales program (obsolete products).
The EU RoHS Directive and the China RoHS both denominate identical Substances and MCV’s (Maximum Concentration Values).
The current TRACO POWER RoHS declaration therefore satisfies the EU RoHS Directive as well as the China RoHS Regulation.

Directive 2011/65/EU

TRACOPOWER RoHS Declaration

Other models in series

0/8Compare Products
Compare
Model
Power
Input
Output
Short description
Datasheet
Additional Info
TXL 015-3.3S
10 W
85-264 VAC / 120-375 VDC
3.3 VDC
(2.97-3.63 VDC)

15 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 015-3.3S
TXL 015-05S
15 W
85-264 VAC / 120-375 VDC
5 VDC
(4.5-5.5 VDC)

15 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 015-05S
TXL 015-12S
15.6 W
85-264 VAC / 120-375 VDC
12 VDC
(10.8-13.2 VDC)

15 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 015-12S
TXL 015-15S
15 W
85-264 VAC / 120-375 VDC
15 VDC
(13.5-16.5 VDC)

15 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 015-15S
TXL 015-24S
15 W
85-264 VAC / 120-375 VDC
24 VDC
(21.6-26.4 VDC)

15 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 015-24S
TXL 015-48S
15 W
85-264 VAC / 120-375 VDC
48 VDC
(43.2-52.8 VDC)

15 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 015-48S
TXL 025-3.3S
20 W
88-264 VAC / 125-375 VDC
3.3 VDC
(2.97-3.63 VDC)

25 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 025-3.3S
TXL 025-05S
25 W
88-264 VAC / 125-375 VDC
5 VDC
(4.5-5.5 VDC)

25 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 025-05S
TXL 025-12S
25 W
88-264 VAC / 125-375 VDC
12 VDC
(10.8-13.2 VDC)

25 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 025-12S
TXL 025-15S
25 W
88-264 VAC / 125-375 VDC
15 VDC
(13.5-16.5 VDC)

25 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 025-15S
TXL 025-24S
25 W
88-264 VAC / 125-375 VDC
24 VDC
(21.6-26.4 VDC)

25 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 025-24S
TXL 025-48S
27 W
88-264 VAC / 125-375 VDC
48 VDC
(43.2-52.8 VDC)

25 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 025-48S
TXL 035-3.3S
30 W
88-264 VAC / 127-375 VDC
3.3 VDC
(2.97-3.63 VDC)

35 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 035-3.3S
TXL 035-05S
35 W
88-264 VAC / 127-375 VDC
5 VDC
(4.5-5.5 VDC)

35 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 035-05S
TXL 035-12S
36 W
88-264 VAC / 127-375 VDC
12 VDC
(10.8-13.2 VDC)

35 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 035-12S
TXL 035-15S
36 W
88-264 VAC / 127-375 VDC
15 VDC
(13.5-16.5 VDC)

35 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 035-15S
TXL 035-24S
36 W
88-264 VAC / 127-375 VDC
24 VDC
(21.6-26.4 VDC)

35 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 035-24S
TXL 035-48S
38 W
88-264 VAC / 127-375 VDC
48 VDC
(43.2-52.8 VDC)

35 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 035-48S
TXL 035-0512D
35 W
88-264 VAC / 127-375 VDC
5/12 VDC
(4.5-5.5 VDC)

35 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 035-0512D
TXL 035-0524D
35 W
88-264 VAC / 127-375 VDC
5/24 VDC
(4.5-5.5 VDC)

35 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 035-0524D
TXL 035-1212D
35 W
88-264 VAC / 127-375 VDC
±12 VDC
(10.8-13.2 VDC)

35 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 035-1212D
TXL 050-05S
50 W
88-264 VAC / 125-375 VDC
5 VDC
(4.5-5.5 VDC)

60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 050-05S
TXL 060-3.3S
50 W
85-264 VAC / 120-375 VDC
3.3 VDC
(2.97-3.63 VDC)

70 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 060-3.3S
TXL 060-05S
60 W
85-264 VAC / 120-375 VDC
5 VDC
(4.5-5.5 VDC)

70 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 060-05S
TXL 060-12S
60 W
88-264 VAC / 125-375 VDC
12 VDC
(10.8-13.2 VDC)

60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 060-12S
TXL 060-15S
60 W
88-264 VAC / 125-375 VDC
15 VDC
(13.5-16.5 VDC)

60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 060-15S
TXL 060-24S
60 W
88-264 VAC / 125-375 VDC
24 VDC
(21.6-26.4 VDC)

60 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

Active
TXL 060-24S
TXL 060-0512DI
60 W
85-264 VAC / 120-375 VDC
5/12 VDC
(4.5-5.5 VDC)

70 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 060-0512DI
TXL 060-0524DI
60 W
85-264 VAC / 120-375 VDC
5/24 VDC
(4.5-5.5 VDC)

70 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 060-0524DI
TXL 060-0521TI
60 W
85-264 VAC / 120-375 VDC
5/12/-5 VDC
(4.5-5.5 VDC)

70 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 060-0521TI
TXL 060-0522TI
60 W
85-264 VAC / 120-375 VDC
5/±12 VDC
(4.5-5.5 VDC)

70 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 060-0522TI
TXL 060-0533TI
60 W
85-264 VAC / 120-375 VDC
5/±15 VDC
(4.5-5.5 VDC)

70 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 060-0533TI
TXL 060-0534TI
60 W
85-264 VAC / 120-375 VDC
5/12/24 VDC
(4.5-5.5 VDC)

70 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 060-0534TI
TXL 070-12S
72 W
85-264 VAC / 120-375 VDC
12 VDC
(10.8-13.2 VDC)

70 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 070-12S
TXL 070-15S
72 W
85-264 VAC / 120-375 VDC
15 VDC
(13.5-16.5 VDC)

70 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 070-15S
TXL 070-24S
72 W
85-264 VAC / 120-375 VDC
24 VDC
(21.6-26.4 VDC)

70 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 070-24S
TXL 070-48S
72 W
85-264 VAC / 120-375 VDC
48 VDC
(43.2-52.8 VDC)

70 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 070-48S
TXL 100-3.3S
76 W
88-264 VAC / 125-375 VDC
3.3 VDC
(2.97-3.63 VDC)

100 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 100-3.3S
TXL 100-05S
100 W
88-264 VAC / 125-375 VDC
5 VDC
(4.5-5.5 VDC)

100 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 100-05S
TXL 100-12S
102 W
88-264 VAC / 125-375 VDC
12 VDC
(10.8-13.2 VDC)

100 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 100-12S
TXL 100-15S
105 W
88-264 VAC / 125-375 VDC
15 VDC
(13.5-16.5 VDC)

100 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 100-15S
TXL 100-24S
103 W
88-264 VAC / 125-375 VDC
24 VDC
(21.6-26.4 VDC)

100 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 100-24S
TXL 100-48S
110 W
88-264 VAC / 125-375 VDC
48 VDC
(43.2-52.8 VDC)

100 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 100-48S
TXL 100-0512DI
100 W
88-264 VAC / 125-375 VDC
5/12 VDC
(4.5-5.5 VDC)

100 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 100-0512DI
TXL 100-0524DI
100 W
88-264 VAC / 125-375 VDC
5/24 VDC
(4.5-5.5 VDC)

100 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 100-0524DI
TXL 100-0521TI
100 W
88-264 VAC / 125-375 VDC
5/12/-5 VDC
(4.5-5.5 VDC)

100 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 100-0521TI
TXL 100-0522TI
100 W
88-264 VAC / 125-375 VDC
5/±12 VDC
(4.5-5.5 VDC)

100 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 100-0522TI
TXL 100-0533TI
100 W
88-264 VAC / 125-375 VDC
5/±15 VDC
(4.5-5.5 VDC)

100 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 100-0533TI
TXL 100-0534TI
100 W
88-264 VAC / 125-375 VDC
5/12/24 VDC
(4.5-5.5 VDC)

100 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 100-0534TI
TXL 150-05S
150 W
85-264 VAC / 120-375 VDC
5 VDC
(4.5-5.5 VDC)

150 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 150-05S
TXL 150-12S
150 W
85-264 VAC / 120-375 VDC
12 VDC
(10.8-13.2 VDC)

150 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 150-12S
TXL 150-24S
151 W
85-264 VAC / 120-375 VDC
24 VDC
(21.6-26.4 VDC)

150 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 150-24S
TXL 150-48S
154 W
85-264 VAC / 120-375 VDC
48 VDC
(43.2-52.8 VDC)

150 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 150-48S
TXL 230-12S
230 W
85-264 VAC / 120-375 VDC
12 VDC
(10.8-13.2 VDC)

230 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 230-12S
TXL 230-24S
230 W
85-264 VAC / 120-375 VDC
24 VDC
(21.6-26.4 VDC)

230 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 230-24S
TXL 230-48S
230 W
85-264 VAC / 120-375 VDC
48 VDC
(43.2-52.8 VDC)

230 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 230-48S
TXL 350-24S
353 W
85-264 VAC / 120-375 VDC
24 VDC
(21.6-26.4 VDC)

350 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 350-24S
TXL 350-48S
360 W
85-264 VAC / 120-375 VDC
48 VDC
(43.2-52.8 VDC)

350 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, metal enclosure, chassis mount

End of Life
TXL 350-48S
TXL 750-24S
751 W
90-264 VAC / 127-375 VDC
24 VDC
(21.6-26.4 VDC)

750 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, high power, metal enclosure, chassis mount

Active
TXL 750-24S
TXL 750-48S
758 W
90-264 VAC / 127-375 VDC
48 VDC
(43.2-52.8 VDC)

750 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, high power, metal enclosure, chassis mount

Active
TXL 750-48S
TXL 1000-24S
960 W
90-264 VAC / 127-375 VDC
24 VDC
(21.6-26.4 VDC)

1000 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, high power, metal enclosure, chassis mount

End of Life
TXL 1000-24S
TXL 1000-48S
1008 W
90-264 VAC / 127-375 VDC
48 VDC
(43.2-52.8 VDC)

1000 Watt AC/DC, industrial, 85-264 VAC input, 3000 VAC isolation, high power, metal enclosure, chassis mount

End of Life
TXL 1000-48S
Similar Models